Skip to main content
Renesas Electronics Corporation

Automotive Cockpit System with Haptics

Overview

Description

This advanced cockpit system features the next-generation haptic human machine interface (HMI).

System Benefits:

  • Low-latency direct drive for haptics drives distinct haptic effects triggered by multiple inputs without having to wake the apps processor.
  • BroadLED™ backlight driver technology in the LED driver provides best-in-class LED current matching with the highest possible efficiency.
  • A flexible system power management IC (PMIC) can supply a wide range of multicore system-on-chip ICs (SoCs) and integrates full power rail management with multiple sleep modes for an optimized system.
  • Reduces cost and development time using PMICs verified for R-Car SoCs.
  • Reference boards provide a quick and easy start to development.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
AS239WC#AS239AS239Battery.230Sheet.124Sheet.125Sheet.126Sheet.127Label Text 10pt.215312V Battery12V BatteryConnector ArrowBoard - OptionalHead UnitHead UnitBoard - Optional.156LCD ModuleLCD ModuleConnector Arrow.157PMICPMICPMICSoC R-Car H3/M3/E3SoC R-Car H3/M3/E3SoC R-CarH3/M3/E3Light SensorLight SensorLight SensorTimingTimingTimingConnector Arrow.163Connector Arrow.164Connector Arrow.165LCD PMICLCD PMICLCD PMICLCD MonitorLCD MonitorLCD MonitorBacklight DriverBacklight DriverBacklight DriverHaptics DriverHaptics DriverHaptics DriverBuck RegulatorBuck RegulatorBuck RegulatorSheet.242Sheet.202Turn-off triode.241Turn-off triode.242Turn-off triode.243Sheet.206Darlington.244Sheet.208Sheet.209Sheet.210Light emitting diode (LED).71Turn-off triode.241Turn-off triode.242Turn-off triode.243Sheet.224Darlington.244Sheet.226Sheet.227Sheet.228Sheet.243Sheet.195Turn-off triode.241Turn-off triode.242Turn-off triode.243Sheet.194Darlington.244Sheet.186Sheet.187Sheet.188Light emitting diode (LED).71.229Turn-off triode.241Turn-off triode.242Turn-off triode.243Sheet.233Darlington.244Sheet.235Sheet.236Sheet.237Sheet.244Right arrow.311Right arrow.312Sheet.144Sheet.145Sheet.146Sheet.147LRA ERMLRA ERMLRAERMConnector dotted lineSheet.248Label Text 10pt.262LVDSLVDSI2C.250I2CI2CSheet.251Sheet.252Sheet.253I2C.254I2CI2C
Exiting Interactive Block Diagram