Skip to main content
Renesas Electronics Corporation

Features

  • Arm® Cortex®-A55 (quad or dual)
  • Arm Cortex-M33
  • 3D graphics engine (Arm Mali™-G31)
  • Video codec (H.264)
  • Camera interface (MIPI CSI)
  • Display interface (MIPI DSI, LVDS, or Parallel-IF)
  • PCIe Gen2 1-lane
  • USB 2.0 interface (2ch), SD interface (3ch)
  • CAN interface (CAN FD)
  • Gigabit Ethernet (2ch) with time-sensitive networking (TSN)
  • Memory error detection and correction (ECC)
  • LPDDR4 or DDR4 memory interface
  • External bus interface
  • Secure boot
  • Secure update
  • Hardware cryptographic IP
  • True random number generator (TRNG)
  • Secure debug
  • Arm TrustZone®
  • Tamper detection
  • BGA package (14mm × 14mm, 17mm × 17mm)
  • Explore the Renesas-validated DRAM Compatibility List

Description

The RZ/G3L is a general-purpose microprocessor (MPU) designed for HMI devices, integrating a quad-core CPU, microcontroller core, 3D graphics accelerator, video codec, PCIe interface, and TSN-enabled Gigabit Ethernet on a single chip. With low-power standby capability and advanced security functions, the RZ/G3L reduces system power consumption and improves reliability for HMI devices and edge computing applications. Full pin compatibility between the RZ/G3L and RZ/G3SE MPUs allows users to reuse the same PCB design and efficiently scale development across a wide range of applications, from display-equipped HMI devices to display-less IoT devices.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1
Program Memory (KB)0
RAM (KB)512
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)3 - 3.6
I/O Ports113
NPUNo
DRAM I/FLPDDR4-2133/DDR4-2133 (16-bit)
3D GPUArm Mali-G31
Temp. Range (°C)Tj = -40 to +125
Operating Freq (Max) (MHz)1200
Ethernet speed10M/100M/1G
Ethernet (ch)2
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 2 / 2 )
USB HS (host ch/device ch)( 2 / 2 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)PCIe (Gen2.0 1Lane) x 1 ch
SCI or UART (ch)10
SPI (ch)3
I2C (#)4
CAN (ch)3
CAN-FD (ch)3
WirelessNo
SDHI (ch)3
High Resolution Output TimerNo
PWM Output (pin#)17
32-Bit Timer (ch)9
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)0
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)8
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerNo
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)1
Image CodecH.264
Segment LCD ControllerNo
Security & EncryptionAES, RSA, ECC, SHA-1, SHA-224/SHA-256, GHASH, TRNG

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA17 x 17 x 1.43680.65
LFBGA14 x 14 x 1.44000.5

Product Comparison

3D illustration featuring top and bottom views of LFBGA IC chip package with 368 lead count.
3D illustration featuring top and bottom views of LFBGA IC chip package with 368 lead count.
RZ/G3LRZ/G3SE
CPUCortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1Cortex-A55 x 2 + Cortex-M33 x 1, Cortex-A55 x 4 + Cortex-M33 x 1
3D GPUArm Mali-G31No
AcceleratorVideo CodecNo
Image CodecH.264No
Pkg. TypeLFBGALFBGA

Application Block Diagrams

Three-Phase MCU-Based Wallbox with High-Level Communication PLC block diagram showing metrology and system MCUs, PLC, NFC, WLAN/Bluetooth LE, Ethernet, EV charging control, residual current detection, AC metering, onboard charger interface, and safety circuits.
Mode 3 AC EV Charger Wallbox
Scalable Mode 3 AC EV charging platform for residential and public charging applications.
Full HD display HMI platform block diagram leverages an MPU-based architecture with Full HD display, camera, audio, Ethernet, CAN, USB, and flexible HMI expansion interfaces.
High-End Feature-Rich HMI Platform
Flexible HMI platform with rich feature support for display resolutions, audio, speakers, and more.

Applied Filters: