Skip to main content
Renesas Electronics Corporation

AC Servo

Overview

Description

The Renesas' AC servo system integrates motor control with EtherCAT® design to support high-speed and high-precision motor control through synchronizing time-sensitive industrial Ethernet communications. The system consists of three blocks: system control, power drive, and motor encoder, which are physically isolated while maintaining a high degree of interconnectivity. Utilizing a high-performance MPU, this monolithic design outperforms traditional two-chip platforms in performance and cost.

System Benefits:

  • Easily implement motor control using the CiA 402 drive profile via EtherCAT, with guidance from the system board.
  • 2-in-1 chip design eliminates the need for an additional FPGA, optimizing overall system cost.
  • Renesas supplies over 50% of the system's BOM, reducing delivery concerns associated with sourcing from multiple vendors.

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.382Sheet.432Sheet.379Sheet.380Sheet.3813.3V/0.3A3.3V/ 0.3A3.3V/0.3A1.8V/0.3A1.8V/ 0.3A1.8V/0.3A1.1V/1A1.1V/ 1A1.1V/1ASheet.1Sheet.2Sheet.3Sheet.4CN032CN032CN032 DiodeDiodeDiodeHV MOSHV MOSHV MOSIPM Driver x6IPM Driver x6IPM Driver x6Photocoupler, PS27618-1 x3, PS2561DL-1 x3, PS8101 x1Photocoupler PS2761B-1 x3 PS2561DL-1 x3 PS8101 x1Photocoupler PS2761B-1 x3PS2561DL-1 x3PS8101 x1DS ModulatorDS ModulatorDS ModulatorMotorSheet.45Sheet.46MMTransformerLine.841Inductor Air Core.509Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Line.29Inductor Air Core.212Sheet.64Sheet.65Sheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72AC Power SourceSheet.74Alternating CurrentSheet.76Sheet.77Diode.316Sheet.79Sheet.80Sheet.81Sheet.186Sheet.187Sheet.188Sheet.189Sheet.190Sheet.191Sheet.192Sheet.193Connector.210Connector.211Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204Sheet.205Sheet.206Sheet.207Sheet.208Sheet.209Connector.210Connector.211Sheet.212Sheet.213Sheet.214Sheet.215Sheet.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Connector.210Connector.211Sheet.228Sheet.229Sheet.230Sheet.231Sheet.232Sheet.233Sheet.234Sheet.235Sheet.236Sheet.237Sheet.238Sheet.239Sheet.240Sheet.241Sheet.242Connector.210Connector.211Sheet.245Sheet.246Sheet.247Sheet.248Sheet.249Sheet.250Sheet.251Sheet.252Sheet.253Sheet.254Sheet.255Sheet.256Sheet.257Sheet.258Connector.210Connector.211Sheet.261Sheet.262Sheet.263Sheet.264Sheet.265Sheet.266Sheet.267Sheet.268Sheet.269Sheet.270Sheet.271Sheet.272Sheet.273Sheet.274Connector.210Connector.211Sheet.277Sheet.278Sheet.279Sheet.280Sheet.281Sheet.282Sheet.283Sheet.284System BoardSystem BoardSystem BoardInvert BoardInvert BoardInvert BoardMotor & EncoderMotor & EncoderMotor & EncoderSheet.289Sheet.290Sheet.291Sheet.292Sheet.293Sheet.294Sheet.2951 to 4 Clock Buffer1 to 4 Clock Buffer1 to 4Clock BufferSheet.371Sheet.372Sheet.373Sheet.374Sheet.375Sheet.376Sheet.377Sheet.378Sheet.383Sheet.384Sheet.385Sheet.386Sheet.387Sheet.388Sheet.389Sheet.390Sheet.391Sheet.392Sheet.393Sheet.394Sheet.395Sheet.396Sheet.397Sheet.398Sheet.399Sheet.400Sheet.401Sheet.402Sheet.403Sheet.404Sheet.405Sheet.406Sheet.407Sheet.408Sheet.409Sheet.410Sheet.411Sheet.412Sheet.413Sheet.414Sheet.415Sheet.416Sheet.417Sheet.418Sheet.420Sheet.421Sheet.424Sheet.425Sheet.426Sheet.427Sheet.428Sheet.429Sheet.430Sheet.431Sheet.433Sheet.434Sheet.435Sheet.436Sheet.437Sheet.438Sheet.439Sheet.440Sheet.441Sheet.442Sheet.443Sheet.444Sheet.445Sheet.446Sheet.447Sheet.448Sheet.450Sheet.451Sheet.452Sheet.453Sheet.454Sheet.455Sheet.456Sheet.457Sheet.458Sheet.459Sheet.460Sheet.461Sheet.462Sheet.463Sheet.464Sheet.465Sheet.466Sheet.467Sheet.468Sheet.469Sheet.470Sheet.471Sheet.472Sheet.473Sheet.474Sheet.475Sheet.476Sheet.477Sheet.478Sheet.479Sheet.480Sheet.481Sheet.482Sheet.483Sheet.484Sheet.485Sheet.486Sheet.487Sheet.488Sheet.490Sheet.491Sheet.492Sheet.493Sheet.495Sheet.4961.2V/0.5A to PHY1.2V/0.5A to PHY1.2V/0.5A to PHY+5V+5V+5V+24V (Isolation Power)+24V (Isolation Power)+24V (Isolation Power)24V Plug in (reserved)24V Plug in (reserved)24V Plug in (reserved)3.3V2A to Peripheral3.3V2A to Peripheral3.3V2A to PeripheralExternal Control SignalExternal Control SignalExternal Control Signal01 & 0001 & 0001 & 00LEAD/LAG/2LEAD/ LAG/2LEAD/LAG/2CCW/CW PulseCCW/CW PulseCCW/CW PulseNTCNTCNTCTo IPMTo IPMTo IPMDS ModulatorDS ModulatorDS ModulatorTo 3ch DS ModulatorTo 3ch DS ModulatorTo 3ch DS ModulatorOptionOptionOption25MHz25MHz25MHzABZABZABZPin HeaderPin HeaderPin Header+24V/0.35Amax+24V/0.35Amax+24V/0.35Amax+19V/0.25Amax+19V/0.25Amax+19V/0.25AmaxAC LineAC LineAC LineUUUWWWVVVD1/D0D1/D0D1/D0ABZ/ABSABZ/ABSABZ/ABSDynamic connector +5V+5V+5VD0 to Inverter BoardD0 to Inverter BoardD0 to Inverter BoardD1 from Inverter BoardD1 from Inverter BoardD1 from Inverter Board .662EncoderEncoderEncoder Pin HeaderPin HeaderPin HeaderConnector 1.173Connector 1.173.667Sheet.668PWMPWMPWMDiodeSheet.670Sheet.671Sheet.672+5V/2Amax+5V/ 2Amax+5V/2AmaxConnector 1.173.674Sheet.678Connector 1.173.679Sheet.680Connector 1.173.681Connector 1.173.682Connector 1.173.685Sync RectifierSync RectifierSync RectifierSheet.422Sheet.423OctalOctal Bi-Directional TransceiverOctalBi-Directional TransceiverPhotocoupler PS2733-1 x11, RV1S9213A x5PhotocouplerPS2733-1 x11 RV1S9213A x5PhotocouplerPS2733-1 x11RV1S9213A x5EEPROMEEPROMEEPROMLED DriverLED DriverLED DriverRS-485RS-485RS-485CAN TransceiverCAN TransceiverCAN TransceiverRS485 I/FRS-485 I/FRS-485 I/FCAN I/FCAN I/FCAN I/FRJ45 x2RJ45 x2RJ45 x2TVSTVSTVS .296Sheet.297Label Text 10pt.160Sheet.299Sheet.300Sheet.301Sheet.302Sheet.303Sheet.304Sheet.305Sheet.306Sheet.307Sheet.308Sheet.309Sheet.310Sheet.311Sheet.312Sheet.313Sheet.314Sheet.315Sheet.316Sheet.317Sheet.318Sheet.319Sheet.320Sheet.321Sheet.322Sheet.323PHY x2PHY x2PHY x2RS422RS-422RS-422RS485/422 1RS-485/422RS-485/422RS485/422 2RS-485/422RS-485/422HypRAMHypRAMHypRAMQSPI FlashQSPI FlashQSPI FlashPMICPMICPMICBuckBuckBuckConnector 1.173.687Connector 1.173.688Connector 1.173.689Connector 1.173.692Sheet.693MPUMPUMPU GPIOGPIOGPIO TimerTimerTimerIICIICIIC UARTUARTUARTCANCANCANEtherCAT Slave ControllerEtherCAT Slave ControllerEtherCAT Slave Controller CLKCLKCLK USBUSBUSBXSPIXSPIXSPITimer CaptureTimer CaptureTimer CaptureEncoder-IF or SCIEncoder-IF or SCIEncoder-IF or SCI INTINTINTGPIOGPIOGPIO CLKCLKCLK DSMIFDSMIFDSMIF PWMPWMPWMADCADCADCTimerTimerTimer
https://labonthecloud.renesas.com/free-pass/ac-servo-solution/50
Exiting Interactive Block Diagram

Videos & Training

News & Blog Posts