Overview
This product is an evaluation board with RZ/V2MA configured as the key device. The RZ/V2MA Evaluation Board Kit is configured with the main board, base board, and option board (sold separately). The option board is used for PCIe evaluation.
This product supports the RZ/V2MA standard software package and is capable of easily implementing software development such as low-power consumption AI inference, video streaming, and more.
Features
- Device specifications:
- Arm® Cortex®-A53 Dual
- FCBGA (15mm×15m, 0.5-mm pitch)
- Board specifications:
- LPDDR4 32Gbits
- eMMC 16GB
- 1 channel Ethernet connector
- 1 channel USB3.1 Gen1 Type-C connector
- 1 channel microSD card connector
- 1 channel PCIe x 4 slot (2 lanes available)
- Note:
- For PCIe evaluation, RZ/V2MA Option Board (sold separately) is required
- AC adapter are requested to prepare separately as needed
Products in the Design
Sample & Buy
SBEV-RZ/V2MA-KIT
ActiveVideos & Training
Additional Videos
Support
Ordering Information
| Product Name | Description | Buy / Sample |
|---|---|---|
| SBEV-RZ/V2MA-KIT | RZ/V2MA Evaluation Board Kit |
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.