Overview
This product is an evaluation board with RZ/V2M configured as the key device and is capable of easily implementing software development such as camera sensor input image processing, low-power consumption AI inference, video streaming, and more.
Features
- Device specifications:
- Cortex-A53 Dual
- FCBGA (15mm×15mm, 0.5mm pitch)
- Board specifications:
- CMOS image sensor equipped board included (IMX415,CS mount equipped)
- LPDDR4 32Gbits
- eMMC 16GB
- 1 channel HDMI Type-A connector
- 1 channel Ethernet connector
- 1 channel USB 3.1 Gen 1 Type-C connector
- 1 channel microSD card connector
- 1 channel audio interface connector
- Note: CS mount lens and AC adapter are requested to prepare separately as needed.
Products in the Design
| ISL8002 | Compact Synchronous Buck Regulators |
| ISL8026 | Compact Synchronous Buck Regulators |
| ISL80505 | High Performance 500mA LDO |
| ISL85412 | Wide VIN 150mA Synchronous Buck Regulator |
| ISL9021A | 250mA Single LDO with Low IQ, Low Noise and High PSRR LDO |
| RAA211650 | 60V 5A Integrated Switching Regulator |
| RAA214020 | 5.5V 2A Ultra-Low Noise, High PSRR, LDO |
Getting Started
Test this Board Remotely with Lab on the Cloud
Skip the manual setup. Run real-time tests on this board through a cloud-connected lab.
(2) Labs Available for RZ/V2M-EVKIT
Videos & Training
Additional Videos
News & Blog Posts
Blog Post Dec 8, 2025 |
Support
Ordering Information
| Product Name | Description | Buy / Sample |
|---|---|---|
| V2M_EVK | RZ/V2M Evaluation Board Kit | |
| FSM_ADP01 | FSM Adapter Board for RZ/V2M Evaluation Board Kit | |
| FSM_ADP02 | FSM IMX568 Adapter Board for RZ/V2M Evaluation Board Kit |
*FSM_ADP01 and FSM_ADP02 are provided as optional boards from CSM Solution Co., Ltd.
*FSM_ADP01 and FSM-IMX462C or FSM-AR1335C provided by FRAMOS GmbH are required to evaluate the *ISP support package for IMX462 and the ISP support package for AR1335.
*FSM_ADP02 and FSM-IMX568C provided by FRAMOS GmbH are required to evaluate the ISP support package for IMX568.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.