Skip to main content
Renesas Electronics Corporation

Overview

The RTKA211650DE0000BU evaluation board provides a quick and comprehensive platform for evaluating the high-performance features of the RAA211650 switching regulator. The board operates from a supply voltage of 4.5V to 60VDC with the capability of delivering continuous load of 5A.

The RAA211650 is an integrated 60V, 5A synchronous buck regulator with adjustable switching frequency from 200kHz up to 2.5MHz. It supports a wide input voltage range from 4.5V to 60V and adjustable output voltage. The RAA211650 is offered in a 28-ld QFN package.

Features

  • Switch selectable EN or option to drive it by external signal
  • Internal and external compensation options
  • Internal and external RT options
  • Internal and external soft-start/soft-stop options
  • Frequency synchronization and spread spectrum options
  • Adjustable delay time options
  • Options to connect EBIAS to VOUT or drive by external source
  • Output voltage programmable with external feedback resistors
  • Options to use internal feedback resistors for 3.3V VOUT
  • Connectors and test points for easy probing and data acquisition

Products in the Design

Sample & Buy

RTKA211650DE0000BU Evaluation Board

RTKA211650DE0000BU

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180

Support

Support Communities

  1. [RAA211650] simulation model

    Hi, Can I take a simulation model of the RAA211650 from Renesas? I'd like to confirm the operation when no-load and light-load. Best,ACGUY

    Jun 2, 2025