Features
- Input voltage range: 2.7V to 5.5V
- Max output current: 2A
- Max dropout voltage: 540mV at 2A
- Low RMS output noise: 6.3μVRMS (10Hz to 100kHz)
- Output voltage adjustable: 0.9V to 5.5V - VDROPOUT
- High PSRR
- Output voltage accuracy: ±1.5% over line, load, and temperature
Description
The RAA214020 is an ultra-low noise, high-PSRR, low-dropout voltage regulator. The LDO operates from an input voltage range of 2.7V to 5.5V and can source a maximum 2A load. The output is adjustable with external feedback resistors anywhere from 0.9V up to 5.5V-V DROPOUT.
The RAA214020 has a low output noise of 6.3μVRMS typical and high PSRR which makes it well-suited for post-regulation in low-noise applications.
The operating quiescent current is typically 195μA and drops to a couple nanoamps typical at room temperature when in shutdown making it great for portable applications.
The LDO features ±1.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, thermal shutdown protection with hysteresis, power-good indication, and fast start-up. Additionally, the LDO is stable with a minimum 22μF ceramic output capacitor and is available in a 10 Ld 3mm x 3mm DFN package great for compact system boards.
Parameters
| Attributes | Value |
|---|---|
| Input Voltage (Min) (V) | 2.7 |
| Input Voltage (Max) (V) | 5.5 |
| Output Voltage (Min) (V) | 0.9 |
| Output Voltage (Max) (V) | 5 |
| Output Current 1 (Max) (A) | 2 |
| Drop Out Voltage (Typical) | 500mV |
| Fixed Output Voltage Option | No |
| PSRR (db) | 81 |
| Quiescent Current | 195 |
| Noise (10Hz to 100kHz) (μVrms) | 5.7 |
| Qualification Level | Standard |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| DFN | 3.0 x 3.0 x 0.90 | 10 | 0.5 |
Application Block Diagrams
| MIDI Linked Illumination Controller The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting. | |
| Power Supply for 5G Infrastructure 5G power supply offers high efficiency, low noise, and robust performance for diverse 5G applications. | |
| Power & Timing System for AI Accelerator Card | |
| High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency. | |
| 1600G Fixed Form Factor Switch Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility. | |
| eCPRI Mass MIMO for RRU eCPRI MIMO RRU with low phase noise, deterministic latency, and high timing precision for 5G networks. | |
| 3-Phase Smart Electric Meter 3-phase smart meter with remote data access and high-voltage operation for heavy loads. | |
| Personal Safety Tracker Safety tracker with GPS, GSM, SOS alerts, low power, wireless charging, and enhanced safety features. |
Additional Applications
- High Speed Analog: VCO, ADC, DAC, LVDS
- Clock and Timing
- RF and Wireless
- IoT and Smart Utilities
- 4G and 5G Telecom
Applied Filters: