Skip to main content
Renesas Electronics Corporation

Features

  • Output power up to 1W @5V
  • Very high receiver sensitivity (-80dBc)
  • Sine wave output
  • Accurate digital wave shaping
  • Removal of the second resonating structure introduced by electromagnetic interference (EMI)
  • DiRAC: direct antenna connection
  • NFC split stack handling time-critical commands
  • Fewer packet exchanged between NFC and MCU
  • Customer accessible general-purpose input-outputs (GPIO)

Description

The PTX105R is a highly optimized NFC controller designed for compact IoT applications. It features superior sensitivity, precise digital sine wave shaping, and a reduced bill of materials (BOM) compared to traditional square-wave NFC controllers. These advantages enable enhanced interoperability, streamlined FCC certification, and faster NFC Forum compliance.

The PTX105R also supports full end-to-end IoT go-to-market (GTM) integration through its compatibility with the RA microcontroller ecosystem. It is available via hardware modules on the QuickConnect platform and is also supported through the Arduino shield platform, enabling faster prototyping and deployment.

This technology makes it easier to achieve interoperability across a broader range of increasingly demanding NFC device form factors, while ensuring reliable NFC coupling even in challenging operating environments or when using small form factor antennas. It supports operation through an antenna typically four to five times smaller than those required by conventional NFC readers, reducing design constraints. Fewer external components help lower BOM costs and save board space, while comprehensive IoT go‑to‑market support accelerates prototyping and deployment.

Parameters

AttributesValue
Device FunctionsNFC Reader Non-payment and Non-Android
Wireless StandardNFC Forum Reader/Writer
ProtocolISO/IEC 14443 A/B, ISO/IEC 18092, FeliCa™, ISO/IEC 15693
Comm. InterfaceSPI, I2C, UART
Software SupportOS, NON-OS
Temp. Range (°C)-40 to 85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 0.75560.4

Application Block Diagrams

Humanoid battery management system block diagram features cell balancing and monitoring, charge and discharge protection, pack voltage and current sensing, battery pack control, communications, auxiliary power, and active cooling.
Humanoid Battery Management System
Integrated humanoid robot BMS enabling safe, real-time power management, protection, and battery-state control.
Maglev conveyor system block diagram leverages NFC, industrial position sensing, microcontrollers, and advanced power and motor control technologies.
Maglev Conveyor System
Contactless maglev conveyor enables precise tracking, synchronized motion, and efficient power delivery for smart factories.
Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Battery-powered aroma diffuser featuring ultra-low power Wi-Fi 6, battery charger and compact mixed-signal IC.
Household Aroma Diffuser
Household aroma diffuser with connectivity and flexible power options.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Interactive block diagram of the UAV system features AI vision, precision motor control, and smart battery management.
Unmanned Aerial Vehicle (UAV)
UAV system with AI vision, precision motor control, and smart battery management.
Cost-Effective Bluetooth-Enabled BGM Block Diagram
Blood Glucose Monitor (BGM)
Renesas' BGMs offer cost-effective, compact glucose monitoring with optional Bluetooth LE or NFC for seamless connectivity.
Electric Toothbrush with UV Sanitation Block Diagram
Electric Toothbrush with UV Sanitation
An electric toothbrush with UV sanitization and NFC brush authentication.
Advanced Automotive Domain Controller (AADC) Block Diagram
Advanced Automotive Domain Controller (AADC)
Advanced Automotive Domain Controller integrates key systems for smarter and connected vehicles.
The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range CSA Aliro-Ready Smart Lock
The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption.
This Apple HomeKit-ready smart lock system features Bluetooth, NFC, and optional ultra-wideband (UWB) technology enabling secure and convenient door access.
Entry-Level Apple HomeKit-Ready Smart Lock
Apple HomeKit Smart Lock enables secure access via Bluetooth, NFC, Wi-Fi, and UWB.
Insulin pump interactive block diagram features a precise motor control, closed loop system with a CGM sensor, NFC and Bluetooth LE connectivity.
Insulin Pump
Insulin pumps provide automatic, precise insulin delivery with CGM integration for better glucose control.
Off-road GPS Guidance System Block Diagram
Off-road GPS Guidance System
High-accuracy GPS/GNSS system offers precise navigation for agricultural and industrial machinery.
Access Control System with NFC, Camera, and Capacitive Touch Authentication Block Diagram
Access Control System with NFC, Camera, and Capacitive Touch Authentication
The access control system ensures security with NFC, Wi-Fi, PoE, local storage, and flexible OS support.
Elevator control system block diagram features a main board, in-call and out-call boards with MCUs, CAN/RS-485 communication, sensors, displays, audio, and door control.
Elevator Control System
Elevator control system with integrated real-time communication with main control, in/call, and out/call.

Additional Applications

  • Mid-power universal multi-market reader solutions

Applied Filters: