Overview
Description
The PTX105REK enables quick evaluation of the PTX105R NFC reader IC for Internet of Things (IoT) applications. The PTX105R is an optimized solution for IoT applications with small form factors due to its unique sine wave architecture. Superior sensitivity, precise digital wave shaping, and a streamlined bill of materials compared to conventional square-wave NFC controllers deliver optimal interoperability, simplify FCC certification, and accelerate NFC Forum compliance.
Features
- Mid-power NFC Reader Kit (1W) for universal reader hardware platform IC PTX105R
- Plug-and-play software integration for any terminal or device host MCU architecture, supporting all major NFC protocols and standards:
- ISO 14443 A/B
- ISO 18092
- ISO 15693
- FeliCa and others
- Supports NFC P2P Initiator and Host Card Emulation (HCE)
- Digital Dynamic Power Control (DDPC) and DIRAC® technology for EMI filter-less operation, advanced digital wave-shaping, phase-accurate active load modulation in card mode, and very high dynamic range receiver (VHDRR)
- RF design support with configuration tool and SDKs
Applications
Videos & Training
The IoT market has been booming over the last few years, to say the least. By 2030 there will be approximately half a trillion IoT devices shipped to the market, and already by the end of 2021, almost 7 billion IoT devices shipped will be NFC enabled.
NFC contributes a big deal to the growth and development of IoT applications, enabling a variety of different features in different setups. Ranging from consumer devices to industry 4.0, electric vehicles, and smart home ecosystems – NFC is an integral part of any application design. Our products at Renesas are designed with the end application in mind.
In this video, we present to you the benefits that PTX100R brings to the IoT arena and what can be achieved by using our industry's best NFC IC.
Support
Support Communities
- Where to get PTX1xxR IOT Config Tool?
I'd like to evaluate PTX105R using PTX105REK. Where can I get PTX1xxR IOT Config Tool? Thank you.
Jan 25, 2025 - NFC antenna resistors
I'm confused about resistors that are used to ground NFC antenna pins on PTX100REK, PTX105REK and PTX130REK boards. There's no mention of them in the datasheets and they are not present on PTX105RQC. But PTX105REK has a pair of 910R probably 0603 or 0805 size and PTX100REK/ ...
Feb 1, 2025
Knowledge Base
- NFC Reader Hardware File
... 10009100-PTX100REK Board Name: PTX100R-EB-ST-QFN56-POS/IoT PN: 10009130-PTX130REK Board Name: PTX130R-EB-ST-QFN56-POS/IoT PN: 10009105-PTX105REKBoard Name: PTX105R-EB-ST-QFN56-POS/IoT - v1.0 PN: 10009106-PTX105RQC Board Name: PTX105R-DB-RB QFN56-IOT QC - V1.0Ren ...
Oct 1, 2025