Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VIN range 2.7V to 5.5V
  • IOUT maximum is 1.5A or 2A
  • Switching frequency is 1MHz or 2MHz
  • Overcurrent and short circuit protection
  • Over-temperature/thermal protection
  • Negative current protection
  • Power-good and enable
  • 100% duty cycle (1MHZ)
  • Internal soft-start and soft-stop
  • VIN undervoltage lockout and VOUT overvoltage protection
  • Up to 95% peak efficiency

Description

The ISL80020, ISL80020A, ISL80015 and ISL80015A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They have excellent stability. The ISL80020, ISL80020A, ISL80015 and ISL80015A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz). The device is configured in PWM (pulse width modulation) for fast transient response, which helps reduce the output noise and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)2.7
Input Voltage (Max) [Rail 1] (V)5.5 - 5.5
Output Voltage (Min) [Rail 1] (V)0.6
Output Voltage (Max) [Rail 1] (V)4
Output Current (Max) [Rail 1] (A)1.5
Switching Frequency Range (Typical) (kHz)1640 - 2360
Control TypeCurrent Mode
Peak Efficiency (%)95
IQ [Rail 1] (µA)7000
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableN/A

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TDFN2.0 x 2.0 x 0.7580.5

Application Block Diagrams

Smart heat pump block diagram features a high-performance and cost-optimized dual motor control system, a pressure sensor, and Wi-Fi, Bluetooth, and optional LTE-M/NB-IoT connectivity.
Smart Heat Pump
Energy-efficient heat pump design with high-performance dual motor control and IoT connectivity.
Elevator control system block diagram featuring sleek capacitive metal touch, CAN FD, and NFC authentication.
Metal Capacitive Touch Panel with NFC for Elevator & HMI
Elevator control system with sleek capacitive metal touch, CAN FD reliability, and NFC security for a premium, safe, user‑friendly experience.
Robust Operational Touch Panel with CAN FD Block Diagram
Robust Operational Touch Panel with CAN FD
Reliable HMI touch panel with CAN FD, haptics, and NFC for e-bikes, elevators, and industry.
Portable Thermal Printer​ Block Diagram
Portable Thermal Printer​
A smart portable thermal printer with Wi-Fi, Bluetooth, and NFC connectivity.
Power Sequencer & I/O Expander for Printers (PPC/MFP) Block Diagram
Power Sequencer & I/O Expander for Printers (PPC/MFP)
An MCU-based power sequencer and I/O expander for high-performance PPC/MFP printers.
High-Speed 5G to Wi-Fi Converter for CPE Block Diagram
High-Speed 5G to Wi-Fi Converter for CPE
Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking.
Smart Heat Pump Controller Block Diagram
Smart Heat Pump Controller
Smart controllers offer remote access, energy monitoring, and smart home integration for heat pumps.
Wireless electronic gaming table block diagram integrates an MPU main board with an optional plug-in Wi-Fi 6 module and single 3.3V supply.
Wireless Electronic Gaming Table
Flexible Wi-Fi 6 system offers 3000Mbps, 4x4 MIMO, dual-band support, and seamless integration features.
RTOS Robot Controller with High-Speed Image Processing Block Diagram
RTOS Robot Controller with High-Speed Image Processing
RTOS robot controller enhances AI with high-speed image processing for advanced robotic applications.
Multi-Sensor Platform for ASi-5 Block Diagram
Multi-Sensor Platform for ASi-5
Single PCB integrates multiple sensors with ASi-5 systems providing flexibility and precise evaluation.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL80015AFRZ-TActiveAvailableOut of StockRoHS:EN
TDFN1ku | $0.448#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL80015AFRZ-T7AObsoleteN/AIn StockRoHS:EN
TDFN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C
ISL80015AIRZ-TObsoleteN/AIn StockRoHS:EN
TDFN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
ISL80015AIRZ-T7AObsoleteN/AIn StockRoHS:EN
TDFN8#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

RZ/V2H SMARC Module

SMARC 2.1 system on module (SoM) based on RZ/V2H Renesas SoC revolutionizes industrial automation with its powerful AI-driven vision processing capabilities, enabling faster and more accurate machine vision. The module’s unique combination of real-time processing, integrated AI acceleration, and extensive interfaces empowers manufacturers to develop next-generation autonomous systems reducing development time and complexity.
Tessolve
SoM/SBC

V2N SMARC Module

SMARC 2.2 system on module (SoM) based on RZ/V2N Renesas SoC. The RZ/V2N is a high-performance vision AI MPU powered by Renesas’ DRP-AI3 accelerator, delivering up to 15 TOPS of AI performance. It features quad Arm® Cortex®-A55 CPUs with an Arm Cortex- M33, integrated ISP, and dual-channel MIPI® CSI-2® interfaces for efficient dual-camera processing. It is ideal for applications such as driver monitoring systems, surveillance cameras, and mobile robotics.
Tessolve
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?