| CAD Model: | View CAD Model |
| Pkg. Type: | TDFN |
| Pkg. Code: | LKN |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 x 0.75 |
| Pitch (mm): | 0.5 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (ISL80015AFRZ-T) | Download |
| Lead Count (#) | 8 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +125°C |
| Country of Assembly | MALAYSIA |
| Country of Wafer Fabrication | TAIWAN |
| BOM Total Footprint (mm2) | 64 |
| Control Type | Current Mode |
| IQ [Rail 1] (µA) | 7000 |
| Input Voltage (Max) (V) | 5.5 |
| Input Voltage (Max) [Rail 1] | 5.5 |
| Input Voltage (Min) (V) | 2.7 |
| Input Voltage (Min) [Rail 1] (V) | 2.7 |
| Length (mm) | 2 |
| MOQ | 5000 |
| Output Current (Max) [Rail 1] (A) | 1.5 |
| Output Voltage (Max) (V) | 4 |
| Output Voltage (Max) [Rail 1] (V) | 4 |
| Output Voltage (Min) (V) | 0.6 |
| Output Voltage (Min) [Rail 1] (V) | 0.6 |
| Outputs (#) | 1 |
| POR | Yes |
| Parametric Category | Buck Regulators (Integrated FETs) |
| Peak Efficiency (%) | 95 |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 x 0.75 |
| Pkg. Type | TDFN |
| Qualification Level | Standard |
| Quiescent Current | 7000 µA |
| SYNCH Capability | No |
| Simulation Model Available | N/A |
| Switching Frequency (KHz) | 2.36 - 2.36 |
| Switching Frequency Range (Typical) (kHz) | 1640 - 2360 |
| Thickness (mm) | 0.75 |
| Topology [Rail 1] | Buck |
| Width (mm) | 2 |
The ISL80020, ISL80020A, ISL80015 and ISL80015A are highly efficient, monolithic, synchronous step-down DC/DC converters that can deliver up to 2A of continuous output current from a 2. 7V to 5. 5V input supply. They use peak current mode control architecture to allow very low duty cycle operation. They operate at either 1MHz or 2MHz switching frequency, thereby providing superior transient response and allowing for the use of small inductors. They have excellent stability. The ISL80020, ISL80020A, ISL80015 and ISL80015A integrate very low rDS(ON) MOSFETs in order to maximize efficiency. In addition, since the high-side MOSFET is a PMOS, the need for a Boot capacitor is eliminated, thereby reducing external component count. They can operate at 100% duty cycle (at 1MHz). The device is configured in PWM (pulse width modulation) for fast transient response, which helps reduce the output noise and RF interference. These devices are offered in a space saving 8 pin 2mmx2mm TDFN lead free package with exposed pad for improved thermal performance. The complete converter occupies less than 64mm2 area.