Features
- Universally compatible pinout and command set
- Standard block architecture
- Supports Dual I/O, Quad I/O, QPI and XiP operations
- Up to 133MHz
- Continuous read, wrap and burst modes for XiP
Description
The AT25SL0641C is a member of our standard class code and data storage solutions designed for 1.8V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.
The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc.
Parameters
| Attributes | Value |
|---|---|
| Memory Class | Standard Flash |
| Memory Density | 64 |
| Operating Voltage Range (V) | 1.65 - 1.95 |
| Speed | 133 MHz |
| Interface | Single, Dual, Quad SPI, QPI |
| Temp. Range (°C) | -40 to +85°C |
| Deep Power Down (µA) | 0.7 |
| Read Current (mA) | 2 |
| Key Benefit | Standard features |
Application Block Diagrams
| Mode 3 AC EV Charger Wallbox Scalable Mode 3 AC EV charging platform for residential and public charging applications. | |
| Active Stylus A tablet active stylus with pressure sensitivity, motion detection, and wireless charging. | |
| High-Speed 5G to Wi-Fi Converter for CPE Convert 5G to Wi-Fi with dual-band 4T4R Wi-Fi 6, ideal for 5G routers and efficient networking. | |
| Mbed-Based Image Processing System The Mbed-based system enables rapid prototyping for smart cameras with AI, IoT, and sensor integration. |
Applied Filters: