Skip to main content
Renesas Electronics Corporation

Overview

The ISL80015ADEMO1Z demonstration board is intended for use by individuals with requirements for point-of-load applications sourcing from 2.7V to 5.5V. The board is used to demonstrate the performance of the ISL80015 and ISL80015A low quiescent current-mode converters.

These devices are offered in an 8-Ld, 2mm x 2mm, and TDFN package with 1mm maximum height. The complete converter occupies less than 64mm2 area.

Features

  • Small, compact design
  • VIN range of 2.7V to 5.5V
  • IOUT maximum is 2A or 1.5A
  • Switching frequency is 1MHz or 2MHz
  • Negative current protection
  • Internal soft-start and soft-stop
  • Overcurrent and short-circuit protection
  • Over-temperature/thermal protection

Products in the Design

Sample & Buy

ISL80020ADEMO1Z Buck Converter Demo Board

ISL80015ADEMO1Z