Skip to main content
Renesas Electronics Corporation

Description

The MCI-LV-1 is a motor control inverter board that enables easy evaluation of motor control using a permanent magnet synchronous motor (brushless DC motor). By using it in combination with a compatible CPU board, you can start motor control evaluation right away.

Features

Applications

Type Title Date
Manual - Development Tools PDF 870 KB 日本語
PCB Design Files ZIP 626 KB
Application Note PDF 5.07 MB 日本語
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Application Note PDF 4.84 MB 日本語
Describes the sample program to drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 5.37 MB 日本語
Describes the sample program to drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2).
Application Note PDF 2.77 MB 日本語
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
White Paper PDF 1.32 MB 日本語
Modern motor control systems require MCUs to handle complex algorithms, system communication, and control, balancing real-time motor tasks with non-real-time system processes. Developers face challenges like early market launch and cost reduction. This document explores solutions using the RA6T2 MCU to address these demands, enabling efficient, cost-effective, and competitive motor control system development.
7 items

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=CC-RX|V3.07.00;GNU Arm Embedded|13.2.1.arm-13-7]
Log in to Download ZIP 28.37 MB 日本語 Compiler: CC-RX, GNU ARM Embedded Function: Application Example IDE: CS+ for CC, e2 studio
Provide various control algorithms primarily featuring PM sensorless vector control functions and flying start functions for RA family/RX family CPU boards and the Renesas Electronics inverter MCI-LV-1.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 14.16 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive two permanent magnetic synchronous motors with sensorless vector control based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RA Flexible Software Package|v6.2.0],[Toolchains=GNU Arm Embedded|v13.2.1.arm-13-7]
Log in to Download ZIP 26.06 MB 日本語
Application: Motor Control
Compiler: GNU ARM Embedded Function: Application Example IDE: e2 studio
Drive a permanent magnetic synchronous motor with vector control using hall sensors based on Renesas microcontroller (RA4T1, RA6T2, RA6T3, RA8T1, RA8T2) using this sample program.
Sample Code
[Software=RX Smart Configurator|v2.25.0],[Toolchains=CC-RX|V3.07.00]
Log in to Download ZIP 8.25 MB 日本語
Application: Industrial
Compiler: CC-RX Function: Application Example IDE: e2 studio
This sample program provides a software that can drive 3-phase interior permanent magnet (IPM) motor using sensorless vector control (Sensorless FOC) over the whole speed range from standstill to low, middle, and high speed ranges.
4 items

Related Boards & Kits

Boards & Kits

Part NumberStatusStockBudgetary Price (USD)Sampleable
RTK0EM0000S04020BJActiveIn Stock1u | $282.35N/A