Skip to main content
Renesas Electronics Corporation

IoT Security

Security from Concept to Production

Creating a secure product requires a full set of security solutions. Let Renesas guide you through the design and implementation of a secure, connected application, from basic security concepts, to advanced topics such as key handling and cloud connectivity, and finally mass production and secure firmware updates.

Image
Key in chip icon

Unique MCU Features

Image
Certification icon

Valuable Certifications

Image
Idea (lightbulb) coming out of box icon

Customizable Solutions

Image
Shaking hands in globe icon

World-wide Partners

Unique MCU Features

Renesas’s unique approach to security is based on the principle that security needs to be built into the MCU, to provide an inseparable hardware Root of Trust.

  • Integrated secure element functionality
  • Tamper resistance
  • Unlimited secure key storage
  • Hardware cryptographic acceleration
  • SPA/DPA resistance
  • Isolation technologies including Arm® TrustZone®
  • Device Lifecycle Management

See the product Family pages for specific features of each device:

Image
Unique MCU security features

Valuable Certifications

Security certifications inspire confidence in Renesas’s security offerings. These certifications are often mandatory for applications in regulated industries. They can also be leveraged for end-product certification.

CertificationDevicesLinks
NIST Entropy Source ValidationRA6M4Cryptographic Module Validation Program - Certificate #E176
RA8M1Cryptographic Module Validation Program - Certificate #E288
NIST FIPS 140-2 Level 3RX65NCryptographic Module Validation Program - Certificate #3849
NIST FIPS 140-3 Level 2RA6M4Cryptographic Module Validation Program - Modules in Process List
RA8M1Cryptographic Module Validation Program - Modules in Process List
NIST CAVPRA Family with RSIP-E51ACryptographic Algorithm Validation Program - A6358
Cryptographic Algorithm Validation Program - A7028
Cryptographic Algorithm Validation Program - A7184
RA Family with RSIP-E31ACryptographic Algorithm Validation Program - A7791
Cryptographic Algorithm Verification Program - A8271
RA Family with RSIP-E11ACryptographic Algorithm Validation Program - A7084
RA Family with SCE9Cryptographic Algorithm Validation Program - A2123 
Cryptographic Algorithm Validation Program - A5199
RA Family with SCE7Cryptographic Algorithm Validation Program - DRBG 2152
RX Family with RSIP-E11ACryptographic Algorithm Validation Program - A7221
RX Family with TSIPCryptographic Algorithm Validation Program - A988
RX Family with TSIP LiteCryptographic Algorithm Validation Program - A987
RZ Family with RSIP-E50BCryptographic Algorithm Verification Program - A7803
RZ Family with TSIPCryptographic Algorithm Validation Program - C1622
Synergy Platform with SCE7Cryptographic Algorithm Validation Program - DRBG 2152 
Cryptographic Algorithm Validation Program - C653
PSA Certified Level 3 RoT ComponentRA8D1PSA Certified
RA8M1PSA Certified
RA8T1PSA Certified
PSA Certified Level 2RA6M4PSA Certified
RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/V2LPSA Certified
PSA Certified Level 1DA147xxPSA Certified
DA16xxxPSA Certified
RA4M2, RA4M3, RA6M4, RA6M5PSA Certified
RA6M1, RA6M2, RA6M3PSA Certified
Synergy S5 SeriesPSA Certified
PSA Certified Level 1 with CRA ExtensionRA4C1PSA Certified
RA4L1PSA Certified
RA8E1PSA Certified
RA8E2PSA Certified
SESIP3RA8D1, RA8M1, RA8T1TrustCB SESIP Certificates
SESIP2RZ/G2L, RZ/G2LC, RZ/G2UL, RZ/V2LTrustCB SESIP Certificates
SESIP1RA4M2, RA6M3, RA6M4TrustCB SESIP Certificates
RED CertificationsDA14535DA14535 Attestation of Conformity DEKRA
DA14535MOD-00F0100_DEKRA_376-23-B
DA14535MOD-devkit (610-06-A) DEKRA certification
DA14695DA1469x Attestation of Conformity
DA14695MOD Examination Certificate
DA14695MOD Daughter board Examination Certificate 

Customizable Solutions

Renesas strives to offer solutions and tools that give engineers the freedom to innovate and differentiate, and still meet aggressive development schedules. Use them out-of-the-box, or tailor them as needed. See the Documentation and Downloads sections below for these solutions and more!

Image
Key installing in chip icon

Secure Key Installation
Prevent cloning, IP theft, and infrastructure compromise.

Image
Secure update icon

Secure Boot, Secure Firmware Updates
Keep deployed products up to date and protected against the latest security threats.

Image
Secure cloud communication icon

Secure Communication
Protect data and infrastructure, including internet and cloud connectivity.

Image
Chip with padlock icon

Tamper Resistance
Prohibit access to device memories and sensitive information.

World-wide Partners

From specialized cryptography and secure product design, to secure production programming and device management, our Partner Ecosystem is ready help. Be sure to check the Renesas Partner security-orientated products and solutions for ways to further reduce development effort and accelerate time-to-market.

Software & Tool Pages

TitleTypeDescriptionCompany
Security Key Management ToolSolution ToolkitKey wrapping tool for key management systems using Renesas security IP. Enables secure installation and update of user application and device lifecycle management (DLM) keys.Renesas
RA Flexible Software Package (FSP)Software PackageFSP is an enhanced software package designed to provide easy-to-use, scalable, high-quality software for embedded system designs using Renesas RA Family of Arm Microcontrollers.
Note: FSP with e² studio Installer (Platform Installer) will install the e² studio tool, FSP packs, GCC toolchain, and Segger J-Link drivers required to use this software. No additional installations are required.
Renesas
RZ MPU Security Package (Linux OS)Software PackageSecurity package for RZ MPUs. This package is used in combination with the Linux package provided for each device.Renesas
Trusted Secure IP DriverSecurity / CryptoTrusted Secure IP driver software: this software supports AES with 128- and 256-bit keys), AES-GCM, AES-CMAC, and random number generation. Safely executes AES key management, secure updating of firmware, and secure booting at high speeds.Renesas
e² studioIDE and Coding ToolEclipse-based Renesas integrated development environment (IDE).
[Support MCU/MPU: RA, RX, RL78, RH850, Renesas Synergy, RZ]
Renesas
Renesas Flash Programmer (Programming GUI)Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]Renesas

Documentation

Downloads

Type Title Date
Sample Code
[Software=RX Driver Package|V1.50],[Toolchains=CC-RX|V3.07.00;GNURX|14.02.00.202511;IAR Compiler for RX|v.5.20.01]
Log in to Download ZIP 42.08 MB
Application: Building Automation, Consumer Electronics, Industrial, Industrial Automation, Security, Wearables
Compiler: CC-RX, GNURX, ICCRX Function: Security IDE: e2 studio, IAR EWRX
Sample Code Log in to Download ZIP 3.02 MB
Learn multicore application project creation using the MCUboot module on the Renesas EK-RA8P1 kit using FSP v6.4.0, and recreate the bootloader and link the application projects to work with the bootloader using the FSP solution project. Understand the procedures for configuring an application to work with the bootloader, and for downloading and updating a new application image.
Sample Code Log in to Download ZIP 4.56 MB
Learn how to create a secure bootloader using the MCUboot module with Ocrypto for enhanced security on the Renesas EK-RA2E1 kit. This sample package includes bootloader and example application projects to help you implement secure boot functionality.
Sample Code
[Software=RZ/T2 FSP|v3.0.0;RZ/N2 FSP|v2.1.0;RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 116.55 MB
Application: Industrial
Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2H and RZ/N2H provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also notes evaluation board limitations and device compatibility.
Sample Code
[Software=RZ/T2 FSP|v3.0.0;RZ/N2 FSP|v2.1.0;RZ/N2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 97.44 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2M, T2L, and N2L provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, firmware update samples, and JTAG authentication documentation. It also covers board/device compatibility and known issues.
Sample Code
[Software=RZ/T2 FSP|v3.0.0],[Toolchains=GNU Arm Embedded|v13.3.Rel1;IAR Embedded Workbench for ARM|v9.60.3]
Log in to Download ZIP 33.80 MB Compiler: GNU ARM Embedded, ICCARM IDE: e2 studio, IAR EWARM
The Security Solution Package for RZ/T2ME provides resources for implementing and evaluating security features, including a user manual, cryptographic library, secure boot, and firmware update sample programs. It also describes board/device compatibility and known issues.
Sample Code Log in to Download ZIP 2.54 MB
Learn how to create an application project using the MCUboot Module in Protected Mode on the Renesas EK-RA6M4 board with FSP v6.1.0. The intended audience includes product developers, product manufacturers, product support, and end users who are involved in designing application systems involving the use of a secure bootloader.
7 items

Videos & Training