Skip to main content
Renesas Electronics Corporation

RL78 Family Low-Power 8 & 16-Bit Microcontrollers (MCUs)

RL78 Family 8- and 16-bit MCUs deliver exceptional power efficiency with industry-leading low power consumption—just 37.5 μA/MHz during normal operation and 0.355 μA during clock operation. Built-in features, including a high-precision (±1%) high-speed on-chip oscillator, background operation data flash with 1 million rewrite cycles, a temperature sensor, and interface ports for multiple power supplies, help minimize system costs and reduce size.

Low-Power Efficiency

Low-Power Efficiency

Advanced low-power modes, including SNOOZE, HALT, and STOP, enable extended battery life and reduced energy consumption for applications.

Broad Scalability

Broad Scalability

With over 1,000 MCUs, the RL78 Family offers unmatched scalability, with 8- to 144-pin packages and 1KB to 768KB Flash, ensuring flexibility for diverse application needs.

High-Performance Architecture

High-Performance Architecture

Featuring a 16-bit CPU core with a three-stage pipeline and Harvard architecture, RL78 Family MCUs deliver efficient instruction execution, single-cycle multiplication, and DMA support for superior processing power.

Cost-Effective System Integration

Cost-Effective System Integration

Built-in functions—including a reset circuit, watchdog timer, high-precision oscillator, and temperature sensor—reduce system costs while maintaining high functionality and reliability.

Product Portfolio

Compare All Products

Portfolio

Up to 768KB Up to 512KB Up to 256KB Up to 64KB Up to 16KB General LCD Motor/Inverter ASSP Automotive 20MHz, High Current Out 20 Pins RL78/G1N 32MHz, Rich Analog 24-32 Pins RL78/G1P 20MHz, Low Pin Count 10-25 Pins RL78/G10 24MHz, Rich Analog 10-25 Pins RL78/G11 20MHz, Realtime Output 20 Pins RL78/G1M 24MHz, Small Package 20-30 Pins RL78/G12 24MHz, Small Motor 30-44 Pins RL78/G1G 16MHz, Low Pin Count 8-20 Pins RL78/G15 32MHz, 12-Bit A/D 25-64 Pins RL78/G1A 24MHz, Measurement 20-48 Pins RL78/I1D 24MHz, USB 32-48 Pins RL78/G1C 32MHz, Measurement 32-36 Pins RL78/I1E 16MHz, Touch 10-32 Pins RL78/G16 32MHz, LIN 20-64 Pins RL78/F12 32MHz, Lightning/Power 20-38 Pins RL78/I1A 32MHz, BLDC Motor 24-64 Pins RL78/G1F 24MHz Small Package 32-64 Pins RL78/L12 32MHz, Touch 16-48 Pins RL78/G22 32MHz, CAN, LIN 20-80 Pins RL78/F13 32MHz, CAN, LIN 30-100 Pins RL78/F14 40MHz, LIN, FuSa, AES 32-80 Pins RL78/F23 40MHz, LIN, Touch 24-48 Pins RL78/F22 24MHz, Healthcare 48-80 Pins RL78/H1D 24MHz, Standard 64-80 Pins RL78/L13 24MHz, Rich Analog 80-100 Pins RL78/L1A 40MHz, CANFD, FuSa, AES 32-100 Pins RL78/F24 24MHz, Electricity Meter 80-100 Pins RL78/I1B 48MHz, High Performance 20-64 Pins RL78/G24 24MHz, USB 80-100 Pins RL78/L1C 32MHz Bluetooth LE 48 Pins RL78/G1D 32MHz, StepperM, LCD 48-128 Pins RL78/D1A 40MHz, CANFD, Touch 48-100 Pins RL78/F25 32MHz, CAN, LIN, IEBus 48-144 Pins RL78/F15 32MHz, Electricity Meter 64-100 Pins RL78/I1C 32MHz, Enhanced Timer 30-100 Pins RL78/G14 32MHz, Touch, Dual-bank 44-100 Pins RL78/L23 32MHz, Sub-GHz 64 Pins RL78/G1H 32MHz, Standard 20-128 Pins RL78/G13 32MHz, Standard 44-100 Pins RL78/G13A 32MHz, New Standard 30-128 Pins RL78/G23

Enabling Technologies

Motor Control

Motor Control

RL78 MCUs deliver efficient, precise, and reliable motor control for applications ranging from appliances to industrial systems. Renesas motor control solutions combine RL78’s ultra-low power performance with advanced control algorithms and dedicated peripherals to enable smooth operation, high efficiency, and reduced system cost. 

Motor Control Solutions Overview

HMI Capacitive Touch

HMI Capacitive Touch

RL78 MCUs with capacitive touch technology deliver responsive, reliable, and intuitive human–machine interfaces for a wide range of applications. Renesas solutions combine RL78’s ultra-low power performance with advanced touch sensing for buttons, sliders, and proximity detection, enabling sleek and durable designs without mechanical switches. 

Capacitive Touch Solution

Functional Safety

Functional Safety

The importance of functional safety has grown with the demand for industrial automation. Functional safety protects people, machinery, and the environment from failure or error in manufacturing. System design and certification under functional safety standards, such as IEC 61508, require significant time and effort, increasing costs and the risk of delays. Renesas offers a one-stop functional safety solution with general-purpose 32-bit microcontrollers (MCUs) featuring software to accelerate your time-to-market.

LoRa

LoRa

RL78 MCUs with LoRa® connectivity deliver long-range, low-power wireless communication for a wide range of IoT applications. Renesas LoRa solutions combine RL78’s ultra-low power performance with proven LoRaWAN® technology to enable reliable data transmission over extended distances. 

RL78 LoRa-based Solution

DALI

DALI

RL78 MCUs provide a comprehensive DALI-2 solution that supports control devices (primary applications, such as routers) and control gears (secondary applications, such as lighting fixtures). By using this solution, you can save significant development time and resources, reducing stack and application development efforts by six months to a year.

Smart Lighting Solution for Building Automation

IoT Cloud

IoT Cloud

Renesas offers a wide range of products to satisfy the power and performance demands of IoT cloud connectivity. RL78 Family MCUs deliver unmatched low-power consumption—ideal for IoT device development.

Secure cloud illustration covering smart city with network connections and data storage.
IoT Secure Cloud

Get Started with RL78 MCUs

We support every stage of application development. Flexible debugging and programming environments cater to diverse needs, while partner vendors provide a wide range of tools and services for unique requirements.

Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Web Simulator for Introduction & Initial Evaluation
Our online simulator makes it easy to prototype with RL78 Family MCUs and simulate current draw measurements.
Icon showing circuitry illustration within a square, indicating electronic components of a circuit board.
Evaluation Kits
Evaluate features with ease through our innovative evaluation experience. Shorten the learning curve and take your products to market faster.
Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
e² studio
This Eclipse-based IDE for Windows® and Linux enables easy project creation, compilation, and debugging for RL78 Family MCUs.
Icon showing handshake illustration below half globe symbol, indicating global partnership with third-party companies.
Partner Ecosystem
Our comprehensive partner ecosystem delivers ready-to-use software and hardware building blocks for seamless integration with RL78 Family MCUs.
Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Renesas GitHub

Renesas partners with GitHub to provide a seamless and reliable development platform, ensuring scalability and security for developers and enterprises.

Icon showing cog-wheel within a square illustration, indicating configuration settings and access to controls.
Power Attach
Define your system input and output requirements. You can build your system from scratch or choose from over 300 templates covering MCUs/MPUs and popular FPGA platforms.

Support

Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Icon showing semiconductor chip illustration within circular arrow, indicating product longevity.

Product Longevity Program (PLP)

Select appropriate products for applications requiring long life cycles.
Icon showing CD-ROM illustration, indicating compact disc storage.

ROM Ordering

Embed your custom code into Renesas masked MCUs during manufacturing for tailored device functionality.