Skip to main content

Overview

Description

The RL78/H1D microcontroller includes high precision analog functions such as Delta-Sigma A/D converter, SAR A/D converter, Programmable Gain amplifiers, Operational amplifier, and 8-bit/12-bit D/A converter. It also has a built-in LCD controller/driver which makes the RL78/H1D well suited for healthcare devices, especially blood pressure monitor.

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 1.8V to 5.5V
  • Package: 64-pin BGA, 48 to 80-pin LFQFP
  • Memory: SRAM Max. 8KB, Program Flash Max. 128KB
  • Timer: 16-bit Timer (ch) x 9, 8-bit Timer (ch) x 6, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch, Sampling output Timer Detector x 6ch input,3ch output, external signal sampler x 1ch
  • PWM: PWM Output x 7
  • Analog function: 10-bit A/D Converter (ch) x 3, Delta-Sigma A/D Converter, 8-bit D/A Converter (ch) x 1, 12-bit D/A Converter (ch) x 1
  • On-chip Oscillator Freq. (MHz): High-Speed: 24, 16, 12, 8, 6, 4, 3, 2, 1MHz
    Low-speed: 15kHz
  • Others: RTC, Power-On Reset, Low Voltage Detection

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software & Tools

Software title
Software type
Company
FAT File System [M3S-TFAT-Tiny] for the RL78 Family
FAT file system for RL78 Family
File System Renesas
RI78V4 V1 Real-time OS for RL78 Family and 78K0R
μITRON4.0 Specification real-time OS for RL78 Family and 78K0R [Required IDE : CS+]
ITRON OS Renesas
RI78V4 V2 Real-time OS for RL78 Family
μITRON Specification real-time OS for RL78 Family [Required IDE : CS+]
ITRON OS Renesas
Sound Playback/Compression System [M3S-S2-Tiny] for RL78 Family
Sound playback system for RL78 Family
Sound / Voice Renesas
AP4, Applilet
Peripheral I/O driver generator compatible with third-party compilers and GNU compiler (for RZ, V850, RX, RL78, and 78K)
Code Generator Renesas
Code Generator Plug-in
Automatic driver generation tool for internal peripheral I/O modules through GUI settings [Standard features for Renesas IDE "e² studio" and CS+] [Support MCU/MPU: RL78, V850, 78K, RX]
Code Generator Renesas
C Compiler Package for RL78 Family [CC-RL]
C Compiler Package for RL78 Family [IDE: CS+, e² studio]
Compiler/Assembler Renesas
E2 emulator [RTE0T00020KCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RH850, R-Car D1, RL78, RX, RISC-V MCU]
Emulator Renesas
E2 emulator Lite [RTE0T0002LKCE00000R]
On-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RA, RE, RL78, RX, RISC-V MCU]
Emulator Renesas
PG-FP6
Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
Programmer (Unit/SW) Renesas
Renesas Flash Programmer (Programming GUI)
Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
Programmer (Unit/SW) Renesas
Code Flash Libraries (Flash Self Programming Libraries)
Libraries for the reprogramming of code area flash memory, including EEPROM emulation libraries for the code areas of 78K-family products
Self Programming Library (Flash Library) Renesas
Data Flash Libraries
Libraries for the reprogramming of data flash memory, including EEPROM emulation libraries for the data areas of RL78-family products
Self Programming Library (Flash Library) Renesas
Simulator for e² studio of RL78 Family
Simulator for RL78 Family [Support IDE: e² studio] (Note: This product is included in the Renesas IDE "e² studio" and is not available separately.)
Simulator Renesas
QE for Current Consumption: A Dedicated Tool for Current Measurement
Development assistance tool helps to shorten the times taken in operations for the tuning of currents drawn. [Standard item in the "e² studio" and CS+ (CS+ for CC only) IDEs] [Support MCU/MPU: RX, RL78]
Solution Toolkit Renesas
CS+
Renesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
IDE and Coding Tool Renesas
e² studio - information for RL78 Family
Eclipse-based Renesas integrated development environment (IDE).
IDE and Coding Tool Renesas
Crypto Library
Robust encode library to ensure security for all types of system developments
Security / Crypto Renesas
SPI/QSPI Serial Flash Memory, QSPI Serial Phase Change Memory Driver
Device Driver for SPI and QSPI Serial Flash Memory and QSPI Serial Phase Change Memory
Serial Memory Renesas
IAR Embedded Workbench for Renesas RL78
IAR Embedded Workbench provides extensive support for RL78 devices. IAR Embedded Workbench is a complete set of development tools with leading optimization technology for creating powerful automotive applications.
IDE and Coding Tool IAR Systems
Renesas IAR Embedded Workbench Device-Support-Packages
Renesas IAR Embedded Workbench Device-Support-Packages include all device-specific files to be used with the Embedded Workbench IDE.
IDE and Coding Tool Renesas
Reality AI Utilities
Round-trip workflow for AI development and performance validation allowing to collect data, optimize models, and deploy directly to Renesas hardware
Solution Toolkit Renesas
22 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. RTK0EH0003S02001BR - Unable to download PC GUI

    Have bought the above blood pressure monitor evaluation kit - but I'm unable to download the PC interface/GUI from www.renesas.com/bpm-rssk. (404 error) any ideas?

    Feb 10, 2021
  2. Data Flash will erase the whole block in E2 studio.

    ... do not erase flash memory data.     2. Data Flash        Disable Access. Any reason or setting will cause the problem in e2 studio ? PS: 1. MCU: RL78/H1D R5F11NMG2. DEBUG: E2 Lite3. FDL: T04 v1.05 CCRL 4. IDE:     A. cs+, v8.06   B. e2 studio, v7.8 [locked by ...

    Sep 16, 2021
  3. IIR High pass filter sample code for RL78H1D .

    Hi Team   Does Official site have IIR filter example for RL78H1D soluction? Thanks,   JayC.

    Jan 9, 2020
View All Results from Support Communities (4)

FAQs

  1. RL78 Family: Reset signal generated by the power-on reset circuit (POR)

    ... G1F, RL78/G1G, RL78/G1H, RL78/G1M,RL78/G1N, RL78/G1P, RL78/G22, RL78/G23, RL78/G24, RL78/H1D, RL78/I1A, RL78/I1B, RL78/I1C, RL78/I1D, RL78/I1E, RL78/L12, RL78/L13, RL78 ...

    Apr 28, 2025
  2. RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time

    ... G16, RL78/G1C, RL78/G1D, RL78/G1F, RL78/G1G, RL78/G1H, RL78/G1M, RL78/G1N, RL78/G22, RL78/H1D, RL78/I1A, RL78/L12, RL78/L13 ✓: SelectableN/E: Not Eligible Note. It is selectable to read the ...

    Nov 12, 2024
  3. Tell me the points to be aware of when using the RL78 Code Generator with the WDT.

    In the RL78 Code Generator, the Watchdog Timer (WDT) is set to 'Enabled' by default, as shown in the diagram below. To avoid unintended resets by the WDT, please either select 'Disabled' for the 'Watchdog Timer Operation Setting' or add a program to clear the Watchdog Timer counter.

    Dec 10, 2024
View All Results from FAQs (5)