Features
- CPU: RL78 core, Max. 32MHz
- Voltage: 2.7V to 5.5V
- Package: 48 to 128-pin LFQFP
- Memory: SRAM Max. 24KB, Program Flash Max. 512KB
- Timer: 16-bit Timer (ch) x 24, Watchdog Timer (ch) x 1, Interval Timer x 1 ch, Wakeup Timer x 1ch
- PWM: PWM Output x 21
- Analog function: 10-bit A/D Converter (ch) x 9
- On-chip Oscillator Freq. (MHz): 32M, 24M, 16M, 12M, 8M, 4M Low-speed Oscillator 15kHz
- Others: PLL, RTC, Power-On Reset, Low Voltage Detection
Description
RL78/D1A microcontrollers have a built-in sound generator which can set a volume level and tone frequency of 100 Hz to 6 kHz and has an automatic volume decrement function, up to four channels of stepper motor controller/driver which can set an 8-bit precision (pseudo 9-bit precision using a 1-bit addition function) pulse width (PWM output), and an LCD controller/driver which supports up to 216 segments. The 128-pin version has a built-in LCD bus interface and two channels of CAN, and expanded flash memory/RAM up to a maximum of 512 KB/24 KB, making these microcontrollers ideal for low-end instrument cluster.
Parameters
Attributes | Value |
---|---|
Program Memory (KB) | 24, 32, 48, 64, 96, 128, 256, 384, 512 |
Data Flash (KB) | 8 |
RAM (KB) | 2, 3, 4, 6, 8, 16, 20, 24 |
Carrier Type | Full Carton (Tray), Tape & Reel |
Supply Voltage (V) | - |
I/O Ports | 38, 54, 68, 84, 112 |
Temp. Range (°C) | Ta = -40 to +85, Ta = -40 to +105 |
Operating Freq (Max) (MHz) | 24, 32 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 1, 2, 3 |
SPI (ch) | 2, 3 |
I2C (#) | 1 |
CAN (ch) | 0, 1, 2 |
CAN-FD (ch) | 0 |
Wireless | No |
LIN (#) | 1, 2 |
16-Bit Timer (ch) (#) | 24 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 5, 8, 9, 11 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Segment LCD Controller | Yes |
Security & Encryption | No |
Application Block Diagrams
|
Low-Cost Smart Instrument Cluster
Low-cost smart instrument cluster with single-chip design for efficient, custom LCD bike and vehicle displays.
|
Additional Applications
- Instrument Cluster
Applied Filters:
Loading