Features
- CPU: RL78 core, Max. 20MHz
- Voltage: 2V to 5.5V
- Package: 10-pin LSSOP, 16-pin SSOP
- Memory: SRAM Max. 0.5KB, Program Flash Max. 4KB
- Timer: 16-bit Timer (ch) x 4, 8-bit Timer (ch) x 4, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
- PWM: PWM Output x 3
- Analog function: 10-bit A/D Converter (ch) x 8
- On-chip Oscillator Freq. (MHz): High-Speed: 20, 10. 5, 2.5 1.25MHz Low-speed: 15kHz
- Others: Power-On Reset
Description
RL78/G10 microcontrollers realize the industry's lowest level of consumption current (CPU: 46 μA/MHz, standby (STOP): 560 nA). With an on-chip oscillator, A/D converter, comparator, and more, and a 10/16-pin package lineup, they support more compact system size. These low pin count microcontrollers are perfect for small consumer electronics.
Parameters
Attributes | Value |
---|---|
Program Memory (KB) | 1, 2, 4 |
Data Flash (KB) | 0 |
RAM (KB) | 0.128, 0.256, 0.512 |
Carrier Type | Full Carton (Tray), Full Tray (Tray), Tape & Reel |
Supply Voltage (V) | 2 - 5.5 |
I/O Ports | 8, 14 |
Temp. Range (°C) | Ta = -40 to +85 |
Operating Freq (Max) (MHz) | 20 |
USB FS (host ch/device ch) | ( 0 / 0 ) |
SCI or UART (ch) | 1 |
SPI (ch) | 1, 2 |
I2C (#) | 1, 2 |
CAN (ch) | 0 |
CAN-FD (ch) | 0 |
Wireless | No |
LIN (#) | 0 |
16-Bit Timer (ch) (#) | 2, 4 |
12-Bit A/D Converter (ch) | 0 |
10-Bit A/D Converter (ch) | 4, 7 |
24-Bit Sigma-Delta A/D Converter (ch) | 0 |
12-Bit D/A Converter (ch) | 0 |
10-Bit D/A Converter (ch) (#) | 0 |
8-Bit D/A Converter (ch) | 0 |
Capacitive Touch Sensing Unit (ch) | 0 |
Segment LCD Controller | No |
Security & Encryption | No |
Application Block Diagrams
|
Cordless Leaf Blower
20V cordless leaf blower features adjustable speeds, a smart motor, a rechargeable battery, and a versatile design.
|
Additional Applications
- Office
- Home Appliance
- Healthcare
- Security
Applied Filters:
Loading