Skip to main content

Overview

Description

RL78/L1C microcontrollers have a built-in segment LCD driver and USB 2.0 function. Three LCD driving voltage generation methods (external resistance division, capacitive split, and internal voltage boost) are supported, corresponding to a variety of segment LCD panels. They realize low current consumptionNote 1: external resistance division: 1.76μANote 2, internal voltage boost: 1.23μA, and capacitive split: 0.74µA. They support USB high-speed battery charging (Battery Charging Specification 1.2) and come in a lineup of 80/100-pin, maximum 416 segment products. These microcontrollers can be used in sensor modules and healthcare devices as well as home appliances and measurement devices.

Note 1: Current (typ.) at 1/3 bias, subclock operation, HALT mode, and RTC operation.

Note 2: Resistance value for external resistance division = 1000kΩ.

Features

  • CPU: RL78 core, Max. 24MHz
  • Voltage: 1.6V to 3.6V
  • Package: 85-pin LGA, 80-pin to 100-pin QFP
  • Memory: SRAM Max. 16KB, Program Flash Max. 256KB

Comparison

Applications

Documentation

Design & Development

Software & Tools

Software Downloads

Type Title Date
Software & Tools - Other Log in to Download ZIP 580.20 MB
Software & Tools - Other Log in to Download ZIP 1,002.62 MB
2 items

Sample Code

Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Support Communities

  1. How to erase whole EEPROM data memory from RL78/L1C smart meter

    Hi, How to erase whole eeprom memory from RL78/L1C. In sample code i have seen "command_invoke" function but it didn't work from tera-term. can any one give the procedure?

    Oct 9, 2018
  2. Resizing the RAM on RL78/L1C R5F111MJ.

    Hi, I am facing a strange issue that the application works fine with debugger but not when it is executed stand-alone without debugger. IDE: CS+ V7.00.00 Compiler: CC-RL V1.07.00 I have observed that the device reboots after 5-6 seconds from booting up. Watchdog ...

    May 23, 2019
  3. RL78/L1C USB Peripheral Firmware Updater

    Hi, I am facing issue in USB application loading in RL78/L1C. I am using PCDC to load file. I am referring the below application note which is available on Renesas site. while implementing application workspace. I found the section SS is Rx63n instead of RL78/L1C MCU ...

    Mar 15, 2024
View All Results from Support Communities (17)

FAQs

  1. If RL78 Accepts External Interrupt Requests That Occur Immediately After Reset

    No, that interrupt request will not be accepted. After a reset, the registers are initialized to the state of no interrupt request and no interrupt processing allowed, and therefore are in a state in which no external interrupt request can be accepted. Refer to the user’s manual of each ...

    May 25, 2018
  2. Tell me the points to be aware of when using the RL78 Code Generator with the WDT.

    In the RL78 Code Generator, the Watchdog Timer (WDT) is set to 'Enabled' by default, as shown in the diagram below. To avoid unintended resets by the WDT, please either select 'Disabled' for the 'Watchdog Timer Operation Setting' or add a program to clear the Watchdog Timer counter.

    Dec 10, 2024
  3. RL78 Family: Relationship between A/D Conversion Resolution and A/D Conversion Time

    ... /I1B, RL78/I1C, RL78/I1EGroup B: RL78/G23, RL78/G24Group C: RL78/G1A, RL78/G1P, RL78/I1D, RL78/L1CGroup D: RL78/F23, RL78/F24, RL78/L1AGroup E: RL78/D1A, RL78/F12, RL78/F13, RL78/ ...

    Nov 12, 2024
View All Results from FAQs (21)

Videos & Training

The easy-to-build RL78 Quick Solutions feature Renesas' ultra-low power RL78 MCUs and analog devices. These solutions showcase device combinations that improve design performance and power efficiency to support your product development.