メインコンテンツに移動

特長

  • CPU: RL78 core, Max. 32MHz
  • Voltage: 2.7V to 3.6V
  • Package: 24-pin HWQFN, 32-pin LQFP
  • Memory: SRAM Max. 1.5KB, Program Flash Max. 16KB
  • Timer: 16-bit Timer (ch) x 4, Watchdog Timer (ch) x 1
  • Serial Interface: CSI (ch) x 1, UART (ch) x 1, I2C (ch) x 1
  • Analog function: 8/12-bit A/D Converter (ch) x 6 or 8, 10-bit D/A Converter
  • On-chip Oscillator Freq. (MHz): High-Speed: 32, 24, 16, 12, 8, 6, 4, 3, 2, 1MHz
  • Others: Clock/Buzzer output, Power-On Reset, Low Voltage Detection

説明

RL78/G1Pマイコンは24/32ピンという小ピンながら、12ビットA/Dコンバータ、さらに汎用RL78マイコンの中で唯一10ビットD/Aコンバータも搭載。センサアプリケーション、オプティカルトランシーバなど様々な用途にお使いいただけます。

パラメータ

属性
Program Memory (KB) 16
Data Flash (KB) 2
RAM (KB) 1.5
Carrier Type Full Carton (Tray), Full Tray (Tray), Tape & Reel
Supply Voltage (V) 2.7 - 3.6
I/O Ports 20, 28
Temp. Range (°C) Ta = -40 to +85
Operating Freq (Max) (MHz) 32
USB FS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 1
SPI (ch) 1
I2C (#) 1
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
LIN (#) 0
16-Bit Timer (ch) (#) 4
12-Bit A/D Converter (ch) 6, 8
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 2
8-Bit D/A Converter (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Segment LCD Controller No
Security & Encryption No

パッケージオプション

Pkg. Type Pkg. Dimensions (mm) Lead Count (#) Pitch (mm)
HWQFN 4 x 4 x 0.8 24 0.5
LQFP 7 x 7 x 1.7 32 0.8

アプリケーション

  • OFFICE
  • 家電
  • ヘルスケア
  • セキュリティ
  • CITY

適用されたフィルター