Skip to main content

Features

  • RL78/G1H
    • CPU: RL78 core, Max. 32MHz
    • RF frequency range: 863MHz to 928MHz
    • Data rate: 2FSK/GFSK; up to 300kbps
    • Voltage: 1.8V to 3.6V
    • Package: 64-pin HVQFN
    • Memory: SRAM Max. 48KB, Program Flash Max. 512KB
    • Timer: 16-bit Timer (ch) x 9, Watchdog Timer (ch) x 1, 12-bit Interval Timer x 1 ch
    • PWM:
    • Analog function: 10-bit A/D Converter (ch) x 6
    • On-chip oscillator frequency (MHz): High-speed: 32, 24, 16, 12, 8, 4, 1MHz
      Low-speed: 15kHz
    • Others: RTC, power-on reset, low voltage detection
  • RAA604S00
    • RF frequency range: 863MHz to 928MHz
    • Data rate: 2FSK/GFSK; up to 300kbps
    • Timer: 32-bit timer function
    • Voltage: 1.8V to 3.6V
    • Package: 32-pin HVQFN (5×5) (0.5 mm pitch)

Description

The RL78/G1H microcontroller supports IEEE 802.15.4e/g and has the industry’s lowest power consumption - min. 5.8 mA (3.3 V) at stand-by mode in RF receipt. The balun circuit and filter circuit make the antenna circuit design easy. It enables fewer external parts to be used, reducing costs. The built-in hardware functions for IEEE 802.15.4e/g compliance and especially Wi-SUN can reduce CPU load and ease development. We also offer the RAA604S00 transceiver conforming to IEEE 802.15.4e/g that can be used in combination with a microcontroller.

Parameters

AttributesValue
Program Memory (KB)0, 256, 384, 512
Data Flash (KB)0, 8
RAM (KB)24, 32, 48
Carrier TypeBulk (Tray), Tape & Reel
Supply Voltage (V)1.8 - 3.6
I/O Ports5, 41
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)32
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)0, 2
SPI (ch)1, 4
I2C (#)0, 2
CAN (ch)0
CAN-FD (ch)0
WirelessSub-GHz
LIN (#)0
16-Bit Timer (ch) (#)0, 9
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0, 6
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Segment LCD ControllerNo
Security & EncryptionAES,TRNG, No

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HVQFN5 x 5 x 1320.5
HVQFN9 x 9 x 1640.5

Application Block Diagrams

Interactive block diagram of this flexible metering system features ultra-low power metrology MCUs, UART with optical isolation, and Sub-1 GHz MCU.
Smart 1-Ph E-Meter
Flexible energy metering system with wired and wireless communications, tamper detection, and isolation support.

Additional Applications

  • Home appliances
  • Metering
  • Sub-GHz wireless communication solutions

Applied Filters: