Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

SEGGER's emWin graphics library is a ready-to-use solution that provides a versatile and professional GUI platform for creating interactive and high-quality graphical user interfaces on any type of display for the Renesas RA family. It is highly efficient, flexible and fully integrated with FSP, seamlessly working with other graphics components in the FSP such as D/2D, etc.

Features

  • Professional GUI library available free of charge (FOC) for RA MCU family
  • Source code upgrade option from SEGGER
  • Optimized for microcontroller-based systems
  • Simple to configure and integrate
  • Part of the FSP for RA MCU family
  • Visualization and debug tools available at no cost
  • Multilayer support in software and hardware
  • Automatic multiple buffering support
  • Supports all display types: LCD, TFT, LED, EPD
  • Utilizes the RA's TFT LCD controller and 2D graphics engine

Target Devices

Type Title Date
Library
Log in to Download ZIP 117.05 MB
1 item

Support Communities

  1. How to connect LCD(MB1046-B01) to RA6M3

    Hi Renesas, I am new to Renesas microcontrollers and need guidance for displaying user and sensor data on the MB0146-B01 LCD using the RA6M3 microcontroller. Specifically, I require: Steps for interfacing the RA6M3 with the MB0146-B01 LCD, including hardware connections and software setup. Recommendations for libraries, drivers, or ...

    Dec 7, 2024
  2. Requesting Support for Scrap Development of EK-RA6M3G Board with Graphic Display

    ... development board, which is based on the Renesas RA6M3 microcontroller. My objective is to utilize the board's capabilities and leverage its graphic display feature for a specific application. However, as I am relatively new to this platform, I am seeking guidance and assistance to ensure a smooth development process ...

    Jul 15, 2023

Knowledge Base

  1. RA Family: How to generate QR Code Image?

    ... image. This enables the creation of QR codes at runtime without relying on pre-generated images. The SEGGER emWin RA Port module, available within the Renesas Flexible Software Package (FSP), provides the configuration and hardware acceleration support necessary for use of emWin on RA products. The port provides full integration ...

    Sep 17, 2025
  2. What are the requirements for the development environment in which emWin can be used? If sample code is provided, please tell me where it is available.

    ... or AppWizard. • Sample video for GUI development using QE for Display [RX] and the emWin libraryhttps://www.renesas.com/video/easy-gui-development-using-qe-displayFor details about how to design a graphical user interface by using emWin and how to use AppWizard, contact Segger ...

    Jan 22, 2026