Skip to main content
Renesas Electronics Corporation

Features

  • 1GHz Arm® Cortex®-M85 core with Helium™ Vector Extensions
  • 250MHz Arm Cortex-M33 core
  • 0.5/1MB MRAM and 4/8MB Flash
  • 2MB SRAM including TCM; 64KB caches
  • 176-pin HLQFP & 224, 289, 303-pin BGA packages
  • 32-bit high-resolution and ultra-low-power timers
  • Renesas Security IP, TrustZone, tamper protection
  • Secure boot with immutable storage for first-stage bootloader
  • 16-bit ADC, 12-bit DAC, HS comparators
  • Gigabit Ethernet, TSN switch, USB2.0 HS/FS, CAN FD interfaces
  • SDHI, SPI, I3C/I2C serial interfaces
  • 32-bit external memory interface (CS/SDRAM)
  • xSPI-compliant Octal SPI with XIP & DOTF

Description

The RA8M2 group features 32-bit general-purpose MCUs that combine 1GHz Arm® Cortex®-M85 with Helium™ Vector Extensions and 250MHz Cortex-M33 cores, delivering over 7300 CoreMark CPU performance to meet demanding application needs. These MCUs are ideal for compute-intensive applications in industrial automation, home appliances, smart home, consumer, building/home automation, and medical/healthcare market segments.

RA8M2 MCUs integrate large on-chip MRAM and SRAM memory, multiple memory interfaces, and a rich peripheral set, enabling efficient system design and lower costs. The MRAM provides non-volatile, high-reliability storage for critical data. Available in packages from 176 to 303 pins with junction temperature up to 125°C, these MCUs enable a wide range of industrial and IoT/consumer applications. Secure Element-like functionality is built-in, with advanced cryptographic security IP, immutable storage, and tamper protection, to ensure data privacy and integrity.

The RA8M2 MCUs are fully supported by the Flexible Software Package and a comprehensive set of hardware and software development tools.

Parameters

AttributesValue
Main CPUArm Cortex-M85
Program Memory (KB)1024
RAM (KB)2048
Carrier TypeBulk (Tray)
Supply Voltage (V)1.62 - 3.6
I/O Ports149, 208
DRAM I/FSDRAM
Temp. Range (°C)Tj = 0 to +95
Operating Freq (Max) (MHz)1000
Ethernet speed10M/100M/1G
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 1 / 1 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)9, 10
SPI (ch)2
I2C (#)3
CAN (ch)0
CAN-FD (ch)2
WirelessNo
SDHI (ch)2
High Resolution Output TimerYes
PWM Output (pin#)28
32-Bit Timer (ch)16
16-Bit Timer (ch) (#)0
Standby operable timerYes
Asynchronous General Purpose Timer / Interval Timer (ch)2
16-Bit A/D Converter (ch)12, 30
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)2
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & Encryption128-bit Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA11 x 11 x 1.382240.65
LFBGA12 x 12 x 1.382890.65

Product Comparison

RA8M2RA8D2
Main CPUArm Cortex-M85Arm Cortex-M85
Operating Freq (Max) (MHz)10001000
Graphics LCD ControllerNoRGB888
MIPI Interfaces (DSI) (ch)01
MIPI Interfaces (CSI) (ch)01
2D Drawing Engine01

Application Block Diagrams

Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Smart glasses interactive block diagram features edge AI MCU, low-power wireless communication and low quiescent current power system.
Smart Glasses
Low-power, cost-performance smart glasses design with edge AI, secure OTA, noise cancellation, and wireless charging.

Additional Applications

  • Industrial Applications
  • Machine Vision, Robotics
  • Smart Home and Building Automation
  • Office Automation
  • Medical and Healthcare
  • Predictive Maintenance

Applied Filters: