Skip to main content
Renesas Electronics Corporation

Features

  • Wide Vin operating range from 4.5V to 60V
  • Adjustable Vout from 0.8V to ~90% of Vin
  • Up to 3A of continuous output current
  • Default 400kHz or adjustable switching frequency from 200kHz to 800kHz
  • ±1% load regulation accuracy from -40°C to 125°C, ±0.5% load regulation accuracy at 25°C
  • 95μA typical quiescent current
  • Internal compensation, fixed 0.5ms SS for QFN and adjustable SS for HTSSOP
  • PFM operation and DEM at light load with integrated external bias LDO & Power Good indicator
  • Cycle-by-cycle peak and valley current limit, input voltage UVLO, output voltage undervoltage (short-circuit) protection and thermal shut down

Description

The RAA211630 is a DC/DC synchronous step-down (Buck) regulator that supports a 4.5V to 60V input voltage range and adjustable output voltage. It can deliver up to 3A of continuous output current with premium load and line regulation performance.

The RAA211630 uses peak-current mode control architecture. Its PWM switching frequency is programmable to provide the best trade-off between transient response and efficiency. It also supports PFM operation and DEM to maximize light-load efficiency, in addition to an external bias LDO input to further reduce power dissipation across the load range. The regulator also has an internal loop compensation circuit to reduce the external component count and BOM cost.

The RAA211630 provides useful functions such as internal or programmable soft-start and power good indicator. For safe operation, the RAA211630 also offers protection features such as cycle-by-cycle peak and valley current limit, input voltage UVLO, output voltage undervoltage (short-circuit) protection, and thermal shutdown.

Parameters

AttributesValue
Topology [Rail 1]Buck
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)4.5
Input Voltage (Max) [Rail 1]60
Output Voltage (Min) [Rail 1] (V)0.8
Output Voltage (Max) [Rail 1] (V)55
Output Current (Max) [Rail 1] (A)3
Switching Frequency Range (Typical) (kHz)200 - 800
Control TypePeak Current Mode
Peak Efficiency (%)91
IQ [Rail 1] (µA)90
SYNCH CapabilityNo
Qualification LevelStandard
Temp. Range (°C)-40 to +125°C
Simulation Model AvailableiSim

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN3.5 x 4.0 x 0.85200.5
TSSOP-EP5.0 x 4.4 x 0.00160.7

Application Block Diagrams

AI-enabled smart home security hub block diagram showing an MPU connected to cameras, sensors, display, audio, Wi-Fi and Bluetooth, DDR4, eMMC, and power management.
AI-Enabled Smart Home Security Hub
AI-enabled smart home security hub with edge-based video analytics, multi-sensor monitoring, and cloud connectivity for intelligent real-time threat detection.
DC servo block diagram features advanced motor control algorithms executed by the motor control MCU and reliable EtherCAT communication.
DC Servo
High-precision DC servo with responsive feedback and EtherCAT‑ready industrial motor control.
Essential thermostat with core functionality block diagram features an MCU, wireless connectivity, NFC reader, and relay control.
Mid-Range Thermostat
Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency.
Low-cost thermostat block diagram features a low‑power MCU with an integrated segment LCD interface and supports temperature, humidity, and indoor air quality sensing, along with direct relay control.
Low-Cost Thermostat
Cost‑optimized thermostat design delivering intuitive operation with flexible support for common UI elements, sensors, and HVAC control.
Pet camera robot system interactive block diagram features a dual-core Arm Cortex-M88 MCU with immutable storage, RSIP cryptographic engine, TrustZone, and tamper protection.
Pet Camera Robot
Mobile pet camera robot with real-time video, audio, and wireless control.
Interactive block diagram of the high-end central thermostat features ultra-low power wireless modules, an MPU with 3D graphics engine, and a high-performance Hi-Fi codec with hybrid ANC.
High-End Central Thermostat
Central thermostat system integrates satellite thermostats for smart climate control and efficiency.
Interactive block diagram of the 3-phase AC motor with a soft start features an MCU, HVPAK and optional bus interfaces.
3‑Phase AC Motor Soft Start
A phase-cut soft starter smoothly ramps up 3-phase AC motors and simplifies wiring with relay bypass.
Interactive block diagram of the flexible battery system supports 2-7 Li-ion cells and enables direct charging from USB-C ports and power bank functionality.
240W USB Type-C Battery System
This flexible battery system supports 2-7 Li-ion cells, USB-C charging, and power bank functionality.
The video conferencing camera features an AI-accelerated MCU, wireless connectivity, high-fidelity audio, and flexible power options.
Video Conferencing Camera with AI Capabilities
AI-powered 360° video conferencing system with dual cameras and beamforming audio.
The mid-range smart lock block diagram features an MCU, load switches, NFC reader, Bluetooth and Wi-Fi connectivity.
Mid-Range CSA Aliro-Ready Smart Lock
The smart lock platform is designed to support Aliro, providing secure access and optimized power consumption.
High-End Controller for Predictive Maintenance Block Diagram
e-AI-Ready GUI Controller for Appliances and Industrial Systems
The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity.
The high-performance surveillance camera interactive block diagram features an MPU design with DRP-AI, delivering powerful AI processing and energy efficiency.
AI-Enabled Surveillance Camera
AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power.

Additional Applications

  • Distributed power supplies & general purposes POL
  • Telecommunication base station power supplies
  • High-voltage single-board systems or unregulated wall transformer
  • Portable mobility devices
  • Industrial power systems

Applied Filters: