Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

240W USB Type-C Battery System

Overview

Description

The growing demand for portable electronics, power tools, and energy storage solutions is driving the need for flexible, efficient battery systems with longer run times, faster charging, and USB Type-C® connectivity. Consumers expect devices to charge reliably from modern power sources, double as power banks, and maintain safety and performance.

This flexible battery management design supports systems with 2 to 7 lithium-ion cells connected in series. It enables direct charging from USB Type-C ports and power bank functionality, ensuring versatility for a wide range of applications. Intelligent power management compensates for cable and circuitry losses, delivering efficient and safe charging. Adjustable configuration options allow designers to tailor battery pack voltage and charging current, offering a scalable, versatile approach for both portable and industrial applications.

System Benefits:

  • Supports 2 to 7 battery cells and dynamic power roles (sink or source), enabling versatile designs for both charging devices and delivering power as a power bank.
  • Delivers up to 240W with smart power management, ensuring safe and reliable charging.
  • Software-configurable settings reduce hardware complexity, speeding up development.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
WebSheet.1Sheet.2Sheet.3Sheet.4USB-C.193USB-CUSB-CUSB-CSheet.7Sheet.8Sheet.9Sheet.10Sheet.11Sheet.12Sheet.13Sheet.14Sheet.15Sheet.16Sheet.17Sheet.18Sheet.19Connector ArrowVBUS 5~48VVBUS 5~48VVBUS5~48VConnector LineConnector Arrow.62Connected signals arrowN-Channel Depletion MOSFETSheet.66Sheet.67Sheet.68Sheet.69Sheet.70Sheet.71Sheet.72Sheet.73Sheet.74Sheet.75Sheet.76Sheet.77Connect.50Sheet.79Sheet.80Sheet.81Connector Arrow.82Connected signals lineBoard - OptionalConnector 2Connector Arrow.88Connector 2.89VSYS OutVSYS OutVSYS OutVBAT OutVBAT OutVBAT OutConnector Line.92Connector Line.93LEDSheet.95Sheet.96Sheet.97Sheet.98Sheet.99Sheet.100Sheet.101Sheet.102Sheet.103Sheet.104LED.105Sheet.106Sheet.107Sheet.108Sheet.109Sheet.110Sheet.111Sheet.112Sheet.113Sheet.114Sheet.115Connector Line.116Connector Line.130Resistor RheostatSheet.132Resistor - Fixed.128Connector Line.134Ground - ChassisSheet.136Sheet.137Battery ConfigurationBattery ConfigurationBatteryConfigurationConnector Arrow.141DiodeSheet.143Sheet.144Sheet.145Connector Arrow.146Connected signals line.147Connected signals arrow.149Connector Arrow.150Connector Line.1515V5V5V3.3V3.3V3.3VConnected signals arrow.154Bi-directionalVBUSVBUSVBUSConnector 2.158Diode.159Sheet.160Sheet.161Sheet.162Connector Line.163Connected signals line.164VSYSVSYSVSYSConnector Arrow.167Connector Line.168Connected signals arrow.169Bi-directional.170Connected signals arrow.171Interface to BMS EVBInterface to BMS EVBInterface toBMS EVBResistor Rheostat.173Sheet.174Resistor - Fixed.128Ground - Chassis.176Sheet.177Sheet.178Connected signals line.179Connector Arrow.1813.3V3.3V3.3VResistor Rheostat.183Sheet.184Resistor - Fixed.128Ground - Chassis.186Sheet.187Sheet.188Connected signals line.189Connected signals arrow.190Resistor - FixedResistor - Fixed.192Connected signals arrow.193LED.194Sheet.195Sheet.196Sheet.197Sheet.198Sheet.199Sheet.200Sheet.201Sheet.202Sheet.203Sheet.204LED.205Sheet.206Sheet.207Sheet.208Sheet.209Sheet.210Sheet.211Sheet.212Sheet.213Sheet.214Sheet.215LED.216Sheet.217Sheet.218Sheet.219Sheet.220Sheet.221Sheet.222Sheet.223Sheet.224Sheet.225Sheet.226Connector Line.227Connector Line.228Connector Line.229Charging Current Limits SettingCharging Current Limits SettingCharging Current Limits SettingFeatureFeature SelectionFeatureSelectionWS137WS137WS137Bi-directional.234Connected signals line.235Buck RegulatorBuck RegulatorBuck RegulatorVBUS GateVBUS GateVBUS GateH-BridgeH-BridgeH-BridgeBuck-Boost ChargerBuck-Boost ChargerBuck-Boost ChargerBuck RegulatorBuck RegulatorBuck RegulatorLDOLDOLDOUSB PD ControllerUSB PD ControllerUSB PD ControllerTCPMTCPMTCPMUSB 2.0 Data interfaceUSB 2.0 Data interfaceUSB 2.0 Data interface
Exiting Interactive Block Diagram

Support