Skip to main content
Renesas Electronics Corporation

Features

  • Accepts input voltages above or below regulated output voltage
  • Automatic and seamless transitions between buck and boost modes
  • Input voltage range: 1.8V to 5.5V
  • Output current: up to 1.6A DC (PVIN = 2.8V, VOUT = 3.3V)
  • Burst current: up to 2.7A (PVIN = 3V, VOUT = 3.3V, tON<600µs, t = 4.6ms)
  • High efficiency: up to 95%
  • 27.5µA quiescent current maximizes light load efficiency
  • 2.6MHz switching frequency minimizes the external component size
  • Selectable forced PWM mode and external synchronization
  • Fully protected from short-circuit, over-temperature, and undervoltage
  • Small 2.34mm x 1.72mm WLCSP

Description

The ISL91108 is a highly integrated buck-boost switching regulator that accepts input voltages either above or below the regulated output voltage. Unlike other buck-boost regulators, this regulator automatically transitions between operating modes without significant output disturbance.

This device is capable of delivering up to 2.7A of burst current (PVIN = 3V, VOUT = 3.3V), and provides excellent efficiency due to its fully synchronous 4-switch architecture. A no-load quiescent current of only 27.5µA also optimizes efficiency under light-load conditions. Forced PWM and/or synchronization to an external clock may also be selected for noise-sensitive applications.

The ISL91108 is designed for standalone applications and supports a 3.3V fixed output voltage or variable output voltages with an external resistor divider. Output voltages as low as 1V or as high as 5.2V are supported using an external resistor divider.

The ISL91108 requires only a single inductor and very few external components. A power supply solution size is minimized by a 2.34mm x 1.72mm WLCSP and a 2.6MHz switching frequency, which further reduces the size of external components.

Parameters

AttributesValue
Topology [Rail 1]Buck-Boost
Outputs (#)1
Input Voltage (Min) [Rail 1] (V)1.8
Input Voltage (Max) [Rail 1]5.5
Output Voltage (Min) [Rail 1] (V)1
Output Voltage (Max) [Rail 1] (V)5.2
Output Current (Max) [Rail 1] (A)1.6
IQ [Rail 1] (µA)27.5
Switching Frequency Range (Typical) (kHz)2400 - 2900
Control TypeCurrent Mode
PORYes
SYNCH CapabilityYes
Peak Efficiency (%)95
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
WLCSP-TKCURDLBC2.3 x 1.7 x 0.54200.4

Application Block Diagrams

Base locator system block diagram featuring an MCU, Bluetooth 5.2 SoC, and load switch.
Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking
The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity.

Additional Applications

  • Smartphones and tablets
  • Wireless communication devices
  • 2G/3G/4G power amplifiers

Applied Filters: