Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Digital compensation of sensor offset, sensitivity, temperature drift, and nonlinearity
  • Programmable analog gain and digital gain; accommodates bridges with spans <1mV/V and high offset
  • Many diagnostic features on chip (e.g., EEPROM signature, bridge connection checks, bridge short detection, power loss detection)
  • Independently programmable high and low clipping levels
  • 24-bit customer ID field for module traceability
  • Digital calibration and configuration via one-wire interface quick and precise
  • Internal temperature compensation reference (no external components)
  • Option for external temperature compensation with addition of single diode
  • Output options: rail-to-rail ratiometric analog voltage (12-bit resolution), absolute analog voltage, digital one-wire-interface
  • Supply voltage 2.7V to 5.5V, with external JFET, 5.5V to 30V
  • Fast power-up to data output response, output available 5ms after power up
  • Current consumption depends on the programmed sample rate: 1mA down to 250µA (typical)

Description

The ZSC31015 (RBicdLite™) is a CMOS integrated circuit for highly accurate amplification and sensor-specific correction of bridge sensor signals. Digital compensation of sensor offset, sensitivity, temperature drift and non-linearity is accomplished via an internal digital signal processor running a correction algorithm with calibration coefficients stored in a non-volatile EEPROM. The ZSC31015 is adjustable to nearly all piezoresistive bridge sensors. Measured and corrected bridge values are provided at the SIG™ pin, which can be configured as an analog voltage output or as a one-wire serial digital output. The digital one-wire interface can be used for a simple PC-controlled calibration procedure to program a set of calibration coefficients into an on-chip EEPROM. The calibrated ZSC31015 and a specific sensor are mated digitally: fast, precise, and without the cost overhead associated with trimming by external devices or laser. Integrated diagnostics functions make the ZSC31015 particularly well suited for automotive applications.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.No
Supply Voltage (V)2.7 - 30
Input TypeSingle-bridge
InterfaceRatiometric Voltage, Absolute Voltage, ZACwire™
Adj. Analog Gain6 - 6, 24 - 24, 48 - 48, 96 - 96
Resolution (bits)14
Sample Rate Max (KHz)1
Temp. Range (°C)-25 to +85°C, -25 to 85°C, -40 to +125°C, -40 to 125°C, -50 to +150°C, -50 to 150°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27
WAFER0.0 x 0.0 x 0.0——

Application Block Diagrams

High-End Controller for Predictive Maintenance Block Diagram
e-AI-Ready GUI Controller for Appliances and Industrial Systems
The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity.

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pitch (mm)Pkg. Dimensions (mm)Qty. per Reel (#)Qty. per Carrier (#)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of Wafer FabricationCountry of Assembly
ZSC31015EABActiveN/AOut of StockWAFER1ku | $2.070Wafer10.0 x 0.0 x 0.000Yese3 Sn-40 to 125°CGERMANY
ZSC31015EACActiveN/AOut of StockWAFER1ku | $2.070Wafer10.0 x 0.0 x 0.000Yese3 Sn-40 to +125°CGERMANY
ZSC31015EAG1-RActiveAvailableIn StockSOIC1ku | $3.88#Reel11.27mm4.9 x 3.9 x 1.52500#0Yese3 Sn-40 to 125°CGERMANYPHILIPPINES
ZSC31015EAG1-TActiveN/AIn StockSOIC1ku | $3.88#Tube11.27mm4.9 x 3.9 x 1.5097#Yese3 Sn-40 to 125°CGERMANYPHILIPPINES
ZSC31015EEBActiveN/AOut of StockWAFER1ku | $2.680Wafer10.0 x 0.0 x 0.000Yese3 Sn-50 to 150°CGERMANY
ZSC31015EECActiveN/AOut of StockWAFER1ku | $2.710Wafer10.0 x 0.0 x 0.000Yese3 Sn-50 to +150°CGERMANY
ZSC31015EEG1-RActiveAvailableIn StockSOIC1ku | $4.128#Reel11.27mm4.9 x 3.9 x 1.52500#0Yese3 Sn-50 to 150°CGERMANYPHILIPPINES
ZSC31015EEG1-TActiveN/AOut of StockSOIC1ku | $4.128#Tube11.27mm4.9 x 3.9 x 1.5097#Yese3 Sn-50 to 150°CGERMANYPHILIPPINES
ZSC31015EIBActiveN/AOut of StockWAFER1ku | $1.870Wafer10.0 x 0.0 x 0.000Yese3 Sn-25 to 85°CGERMANY
ZSC31015EICActiveN/AOut of StockWAFER1ku | $1.890Wafer10.0 x 0.0 x 0.000Yese3 Sn-25 to +85°CGERMANY
ZSC31015EIG1-RActiveAvailableOut of StockSOIC1ku | $3.578#Reel11.27mm4.9 x 3.9 x 1.52500#0Yese3 Sn-25 to 85°CGERMANYPHILIPPINES
ZSC31015EIG1-TActiveN/AOut of StockSOIC1ku | $3.578#Tube11.27mm4.9 x 3.9 x 1.5097#Yese3 Sn-25 to 85°CGERMANYPHILIPPINES

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. ZSC31015 4-20mA Output Example

    Hello there, I plan to use the ZSC31015 IC in my electronic design. While doing this work, I found a very nice document that was published. I am sharing the link of the document with you: www.renesas.com/.../zsc31010-zsc31015-application-note-analog-4-20ma-current-loop ...

    Aug 10, 2021
  2. Although VDD does not change, the output of the ZSC31015 integrated circuit slowly drifts upwards. What could be the reason for this upward drift?

    Hello,Hello,We have produced a pressure transmitter with a 4-20ma output using the ZSC31015 series Resistive Sensor Signal Conditioner. We used the ZSC31010 / ZSC31015 Application Note - Analog 4-to-20mA Current Loop Output Applications document during production. However, after calibrating, the pressure slowly drifts upwards after initially ...

    Jun 12, 2025
  3. ZSC31015Exx with piezoresistive bridge sensor, oscillations

    Dear, good day! we use ZSC31015 as piezoresistive bridge sensor signal conditioning to assemble pressure sensor. Everything runs smoothly. We meet strange thing that when we put the pressure sensor into use, if we add 100nF to 470nF capacitor at sensor output PIN to the ground to smooth the signal ...

    Aug 26, 2024
View All Results from Support Communities (5)
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?