Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The Renesas AI Model Deployer is an intuitive graphical user interface (GUI) tool integrated with NVIDIA’s powerful TAO Toolkit. Removing traditional barriers for embedded developers, whether you're just starting your AI journey or looking to optimize your edge deployment, this approach offers a streamlined, scalable path forward.

The Renesas AI Model Deployer is designed to run locally on standard workstations, making it convenient for developers to prototype and test without needing cloud-based infrastructure. The GUI supports three end-to-end vision pipelines enabling customers to understand how to leverage TAO for object detection and image classification use cases. 

The Renesas AI Model Deployer is a practical, end-to-end tool designed specifically for embedded developers who need a straightforward way to manage vision AI workflows. Users can set up the environment quickly by executing self-contained shell scripts, and the GUI offers a complete end-to-end AI development pipeline:

  • Project creation (model, board, and task selection)
  • Dataset split and analysis
  • Model training and optimization (QAT and pruning)
  • Visual evaluation (mAP or Top-K accuracy)
  • Sample-based inference testing
  • Streamlined deployment to hardware

The GUI also supports live camera inference, USB streaming, and intuitive deployment screens, giving developers immediate feedback—and confidence that their models are functioning in real-world scenarios. By wrapping cutting-edge AI techniques into a click-driven experience, Renesas empowers customers to build smarter, more efficient edge products—faster, easier, and with significantly reduced risk.

For those looking to create production-grade systems, the provided Jupyter notebooks via GitHub open up further flexibility. Developers can extend pipelines with custom data curation workflows, explore additional TAO Toolkit features such as sophisticated augmentation strategies, advanced hyperparameter tuning, or even implement Bring Your Own Model (BYOM) approaches. These notebooks turn the foundation provided by the GUI into a fully customizable toolkit ready for real-world applications.

Features

  • Technical Integration Examples: Renesas AI Model Deployer supports several hands-on integration examples that showcase real-world AI deployments.
    • Object Detection with DetectNet v2 on RZ/V2H and RZ/V2L
      • Model: DetectNet v2 with ResNet-18 backbone
      • Dataset: KITTI dataset (cars, pedestrians, cyclists)
      • Deployment: Quantized models deployed through DRP-AI, featuring live camera inference and bounding box visualization.
    • Image Classification with MobileNetV2 on RA8D1 MCU
      • Model: MobileNetV2
      • Dataset: Biodegradable medical waste classification (10 classes, e.g., syringes, gloves, pipettes)
      • Deployment: Quantization via TFLite and deployment through e2 studio.
  • In addition to these ready-to-use examples, Jupyter notebooks allow developers to experiment beyond the basics. Examples include integrating additional datasets, advanced model retraining, and even leveraging Bring Your Own Model (BYOM) flows for fully customized solutions.

Release Information

For additional information and links, visit GitHub.

Target Devices

Type Title Date
Software & Tools - Software
1 item
Type Title Date
Quick Start Guide PDF 1.79 MB
1 item

Related Boards & Kits