Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Optimized for notebook/laptop/tablet PCs, smartphones/wireless handsets, high-definition digital cameras, set-top boxes
  • 45mΩ RDSON while supporting 2.0A
  • Power supply/input voltage range: 1.5V ≤ VIN ≤ 5.5V
  • Reverse-current/voltage protection
  • ON-OFF control: Active HIGH

Description

The SLG59M1639V is a dual‑channel, 45mΩ PMOS load switch designed to switch 1.5V to 5.5V power rails up to 2A in each channel. When either channel is enabled, reverse‑current protection will quickly open the switch in the event a reverse‑voltage condition is detected (a VOUT > VIN + 50mV condition opens the switch). If the channel's VIN voltage is too low, the load switch also contains an internal UVLO threshold monitor to keep or to turn the switch OFF. Each load switch is independently controlled via its own low‑voltage compatible CMOS input. Designed to operate over a -40 °C to 85 °C temperature range, the SLG59M1639V is available in a RoHS‑compliant, ultra‑small 1.6mm x 1.0mm STDFN package.

Parameters

AttributesValue
FET Pass Device TypeDual P-Channel
VIN Channel 1 min. (V)1.5
VIN Channel 1 max. (V)5.5
Input Quiescent Current Channel 1, typ (µA)3.5
Input Quiescent Current Channel 1, max (µA)5.3
Input Quiescent Current when OFF Channel 1, typ (µA)1
Input Quiescent Current when OFF Channel 1, max (µA)1.5
Input Quiescent Current Channel 2, typ (µA)3.5
Input Quiescent Current Channel 2, max (µA)5.3
Input Quiescent Current when OFF Channel 2, typ (µA)1
Input Quiescent Current when OFF Channel 2, max (µA)1.5
RDSON (Typ) Channel 1 (mΩ)45
IDS Channel 1 (A)2
EnableActive High
Output Voltage Slew Rate set byNo
Discharge CircuitNo
Undervoltage ProtectionYes
Over Voltage ProtectionNo
Power Good (PG), FAULT indicatorNo
Reverse current blockingYes
Reverse voltage detectionYes
Over Current Protection (OCP)No
Short Circuit ProtectionNo
Over Temperature Protection (OTP)No
Current Monitor OutputNo
Internal TVS Surge ProtectionNo
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
STDFN-81.0 x 1.6 mm80.4
STDFN-81.0 x 1.6 mm8—

Application Block Diagrams

Motion sensor module block diagram supports the QuickConnect IoT (QCIOT) ecosystem and can be powered from a connected MCU board or with the support of an external regulator.
Motion Sensor Module
Analog motion sensor with PIR sensor offers ultra-low power use and seamless QuickConnect IoT support.
Smart pen block diagram featuring an MCU, Bluetooth Low Energy, and LED and detector to record the pen's movement.
Smart Pen
Smart pen captures and digitizes handwriting using invisible IR tracking, combining natural pen‑and‑paper input with digital storage and connectivity.

Additional Applications

  • Power-Rail Switching
  • Notebook/Laptop/Tablet PCs
  • Smartphones/Wireless Handsets
  • High-definition Digital Cameras
  • Set-top Boxes
  • Point of Sales Pins
  • GPS Navigation Devices

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreeTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
SLG59M1639VActiveAvailableIn StockSTDFN-81ku | $0.3328#Tape & Reel1Yes-40 to +85°CCHINA, TAIWANTAIWAN
SLG59M1639VTRActiveN/AOut of StockSTDFN-88#-40 to +85°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. strange behaviour (anormal Rds on)

    ... since they got the PCB. The customer can perform other measurements if needed on this board. FYI the customer has 2 other prototype boards with SLG59M1639V (for 2 other prototype designs). On both boards they have seen strange behaviour as well (on one board SLG59M1639V has burnt with a measured ...

    Jan 12, 2019
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?