Skip to main content
Renesas Electronics Corporation

Overview

The RA2E2 Fast Prototyping Board comes equipped with an RA2E2 MCU and is an evaluation board specialized for prototype development for a variety of applications. It has a built-in emulator circuit equivalent to an E2 Emulator Lite so you can write/debug programs without additional tools. In addition, it includes Arduino® UNO™ and Pmod™ interfaces as standard, along with through-hole access to all pins of the microcontroller, offering high expandability.

Sample software is available to demonstrate the functionality of the RA2E2 MCU and to facilitate connections between the RA2E2 Fast Prototyping Board and various wireless or sensor modules.

Please use Bluetooth®, LoRa®, and Wi-Fi according to the radio regulations of each country during use.

Features

  • Equipped with an RA2E2 32-bit microcontroller (R7FA2E2A74CNK)
    • 48MHz, Arm® Cortex®-M23 Core
    • ROM: 64KB, RAM: 8KB, Data Flash: 2KB
    • 24-pin HWQFN (4mm x 4mm x 0.8mm, 0.5mm pitch)
  • No additional tools are required for program writing/debugging with the built-in E2 Emulator circuit
  • Through-holes with access to all of the pins of the MCU
  • Arduino UNO and Pmod™ Interfaces
  • Small size board: 53mm x 85mm
  • Support for various RA2E2 software and tools

Products in the Design

Sample & Buy

RA2E2 Fast Prototyping Board

RTK7FPA2E2S00001BE

Active
HTS (US):8471.50.0150
ECCN (US):3A991.a.2
SPQ:1
Pb (Lead) Free:No
Assembly Location:CHINA

Add-on Hardware

Additional boards that work with this platform. Some may be required for full functionality or to evaluate specific features.

Evaluation Kit for RA2E2 MCU Group

EK-RA2E2 Active
Evaluate and develop with the RA2E2 MCU group using this feature-rich evaluation kit. Built-in examples and expansion support accelerate embedded application design.

Videos & Training

Support

Support Communities

  1. how to test the printf in renesas fpb-ra2e2 controller

    This thread was automatically locked due to age.

    Feb 5, 2024
  2. Unable to communicate with sensor through i2c on FPB-RA2E2

    Hi,I am trying to communicate with a MC3635 accelerometer sensor on a EV3635B dev. board but I am not getting any response back from the sensor. I am using the simple I2C mode with the r_iic_b_master stack and configured the SDA and SCL pins as n ...

    May 19, 2023
  3. unable to read sensor through I3C but receiving proper callbacks

    I am using the I3C stack to communicate with an I2C sensor but I am currently having trouble reading from the sensor. There is not much reference material using I3C on the FPB-RA2E2 so I was wondering if someone is able to confirm if my configurations are correct. I ...

    May 31, 2023
View All Results from Support Communities (6)