Skip to main content
Renesas Electronics Corporation

Features

  • 300mA high-performance LDO
  • Excellent transient response to large current steps
  • Excellent load regulation: <0.1% voltage change across the full range of load current
  • High PSRR: 90dB at 1kHz
  • Wide input voltage capability: 2.3V to 6.5V
  • Extremely low quiescent current: 25µA
  • Low dropout voltage: typically 200mV at 300mA
  • Low output noise: typically 30µVRMS at 100µA (1.5V)
  • Stable with 1µF to 10µF ceramic capacitors
  • Soft-start to limit input current surge during enable
  • Current limit and overheat protection
  • Delayed POR, programmable with external capacitor
  • ±1.8% accuracy over all operating conditions
  • Tiny 2mm x 3mm 8 Ld DFN package
  • -40 °C to +85 °C operating temperature range
  • Pb-free (RoHS compliant)

Description

ISL9001A is a high-performance low dropout linear regulator capable of sourcing 300mA current. It has a low standby current and high-PSRR and is stable with output capacitance of 1µF to 10µF with ESR of up to 200mΩ. The ISL9001A has a very high PSRR of 90dB and output noise less than 30µVRMS. A reference bypass pin allows for the connection of a noise-filtering capacitor for low-noise and high-PSRR applications. When coupled with a no load quiescent current of 25µA (typical), and 0. 1µA shutdown current, the ISL9001A is an ideal choice for portable wireless equipment. The ISL9001A provides a PGOOD signal with delay time programmable through an external capacitor. Several different fixed voltage outputs are standard. Output voltage options for each LDO range from 1.5V to 3.3V. Other output voltage options may be available upon request.

Application Block Diagrams

Plug-In Ultra-High Accuracy Weighing Scale Block Diagram
Industrial Weighing Scale
Accurate, scalable industrial scales for high-precision or portable low-power applications.
1.2kW High-Voltage Inverter with GaN-based Power Factor Correction (PFC) Block Diagram
1.2kW High-Voltage GaN Inverter
Efficient high-voltage GaN inverter with GaN-based PFC for industrial motor drives.
Instrument Panel for Light Electric Vehicles Block Diagram
Instrument Panel for Light Electric Vehicles
Compact instrumental panel system with sensor support, Bluetooth LE, GPU, and voice control.
Portable UV disinfector block diagram features ultra-low power and low-cost MCU, high-performance AC/DC adapters, and integrated single-cell Li-ion or Li-polymer charger.
Portable Ultraviolet (UV) Disinfector
Foldable UV disinfector offers portable, eco-friendly sanitation with safety and charging features.
Interactive block diagram of the centralized ROS body controller features a 32-bit MCU, supports Pub/Sub communication, and provides multiple servo control via 1-wire UART and RS-485.
ROS Body Controller for Robotic Systems
The centralized ROS body controller simplifies robot coordination with standardized control and efficient communication.
TMR Sensor-Based Flow Meter Block Diagram
TMR Sensor-Based Flow Meter
The TMR sensor-based flow meter eliminates the need for mechanical metering, enables lower power consumption, and extends battery life.
Multi-Display HMI SoM Block Diagram
Multi-Display HMI SoM
SOM with optimized power and timing supports multi-display embedded applications.

Additional Applications

  • PDAs, cell phones and smart phones
  • Portable instruments, MP3 players
  • Handheld devices, including medical handhelds

Applied Filters: