Overview
The CN299-ISL9122A board is designed for optimized battery power supply in IoT applications. It enables quick evaluation of the ISL9001A low dropout linear regulator and the ISL9122A ultra-low quiescent current (IQ) buck-boost regulator. The ISL9122A's output voltage can be adjusted via the I²C interface, offering flexibility in design. This highly integrated, non-inverting buck-boost switching regulator can accept input voltages either above or below the regulated output voltage.
The CN299-ISL9122A provides a cost-effective solution for low-power applications that require seamless PWM/PFM transitions and efficient buck/boost voltage regulation. It is ideal for use cases where both step-up and step-down voltage capabilities are needed.
Features
- 1300nA quiescent current
- Seamless PWM/PFM and buck/boost transition
- IIC Control and voltage adjustability
- 97% peak efficiency
- PC terminal via USB control output
Sample & Buy
CN299-ISL9122A
ActiveSupport
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.