Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Bus voltage sense range: 0V to 60V
  • 16-bit ΣΔADC monitors current and voltage
  • Voltage measuring error: <0.3%
  • Current measuring error: <0.3%
  • Handles negative system voltage
  • Overvoltage/undervoltage and current fault monitoring
  • I2C/SMBus interface
  • Wide VCC range: 3V to 5.5V
  • ESD (HBM): 8kV
  • Supports high speed I2C: 3.4MHz

Description

The ISL28022 is a bidirectional high-side and low-side digital current sense and voltage monitor with serial interface. The device monitors current and voltage and provides the results digitally along with calculated power.

It provides tight accuracy of less than 0.3% for both voltage and current monitoring over the entire input range. The digital power monitor has configurable fault thresholds and measurable ADC gain ranges.

It also handles common-mode input voltage ranging from 0V to 60V. The wide range permits the device to handle telecom, automotive and industrial applications with minimal external circuitry. Both high- and low-side ground sensing applications are easily handled with the flexible architecture.

The ISL28022 consumes an average current of just 700μA and is available in a 10 Ld MSOP package. The ISL28022 is also offered in a space-saving 16 Ld QFN package. The part operates across the extended temperature range from -40°C to +125°C

Parameters

AttributesValue
VS (Min) (V)3
VS (Max) (V)5.5
PSRR (db)105
CMRR (dB)130
Common Mode Input Range (V)60
Gain Error / Measurement Error (Max)0.3
IS per Amp (mA)0.7
Offset Voltage (Max) (mV)0.075
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
MSOP3.0 x 3.0 x 0.85100.5
QFN3.0 x 3.0 x 0.90160.5

Product Comparison

ISL28022ISL28023ISL28025
VS (Min) (V)3 V3.0 V3.0 V
VS (Max) (V)5.5 V5.5 V5.5 V
PSRR (db)105127127
CMRR (dB)130136134
Common Mode Input Range0 - 600 - 12, 0 - 600 - 12, 0 - 60
Gain Error / Measurement Error (Max)0.30.250.25
IS per Amp (mA)0.71.241
Offset Voltage (Max) (mV)0.0750.050.05

Application Block Diagrams

AMD RFSoC Power Tree Block Diagram
AMD FPGA RFSoC Power Tree
High efficiency power tree for AMD FPGA or RFSoC in space constrained applications.
Universal NFC Wireless Charger Block Diagram
Universal NFC Wireless Charger
This NFC charger enables the wireless charging of small battery-powered devices ensuring compatibility and user convenience.
Interactive block diagram of the servo motor control for robot limbs features HVPAK and GreenPAK ICs and allows to monitor the status of multiple motors via 1-wire UART from the host MCU.
Servo Motor Control for Robot Limbs
Servo motor control ensures precision, compact design, flexible motion, reduced costs, and efficient robotics.
Instrument Panel for Light Electric Vehicles Block Diagram
Instrument Panel for Light Electric Vehicles
Compact instrumental panel system with sensor support, Bluetooth LE, GPU, and voice control.
IO-Link Sensors Block Diagram
IO-Link Sensors
This system enables smart sensor control via IO-Link communication.
4-20mA Current Loop Receiver Block Diagram
4-20mA Current Loop Receiver
The 4-20mA current loop receiver offers low power and signal processing features for sensor systems.

Additional Applications

  • Routers and servers
  • DC/DC, AC/DC converters
  • Battery management/charging
  • Automotive power
  • Power distribution
  • Medical and test equipment

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreePb Free CategoryTemp. Range (°C)Country of AssemblyCountry of Wafer Fabrication
ISL28022FRZActiveAvailableIn StockRoHS:EN
QFN1ku | $1.1916#Tube33.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL28022FRZ-TActiveAvailableOut of StockRoHS:EN
QFN1ku | $1.1916#Reel33.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL28022FUZActiveN/AIn StockRoHS:EN
MSOP1ku | $1.1910#Tube13.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL28022FUZ-TActiveAvailableOut of StockRoHS:EN
MSOP1ku | $1.1910#Reel13.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL28022FUZ-T7AActiveAvailableIn StockRoHS:EN
MSOP1ku | $1.8410#Reel13.0 x 3.0 x 0.85YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°CMALAYSIATAIWAN
ISL28022FRZ-T7AObsoleteN/AIn StockRoHS:EN
QFN16#Reel33.0 x 3.0 x 0.90YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +125°C

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

Banana PI BPI-AI2H System on Module (SoM)

Developed in collaboration with Renesas, the Banana Pi BPI-AI2H system on module (SoM) is an open-source hardware solution based on the high-performance RZ/V2H Vision AI MPU. Powered by the RZ/V2H chipset, it delivers powerful edge AI performance with advanced DRP-AI acceleration, multi-core Arm® Cortex®-A55 processing, and rich multimedia and high-speed I/O support—ideal for next-generation vision AI and edge computing applications.
Banana Pi