Overview
Description
The QCIOT-013-28022POCZ digital power monitor (DPM) evaluation board is used to evaluate the functionality and performance of the ISL28022 digital power monitor. The ISL28022 is used to measure the current and voltage through the shunt resistor to determine the power on the line. The design of the DPM board is generic, allowing customers to embed the monitor into their specific applications.
Features
- 0V to 60V bus voltage sense range
- Variable current sense range with onboard shunt resistor or external shunt resistor
- 16-bit delta-sigma (Σ∆) ADC monitors current and voltage
- System voltage/current monitoring with efficiency reporting
- Overvoltage/Undervoltage and current fault monitoring
- Standardized Type 6A Pmod™ connector supports I2C/SMBus extended interface
- Dual connectors allow pass-through signals for a daisy-chained solution
- Software support in e2 studio minimizes development time with one-click code generation
Applications
Design & Development
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.