Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Servo Motor Control for Robot Limbs

Overview

Description

The ability to control robotic movements is crucial across various industries, including manufacturing, logistics, and healthcare. Precision movement is essential for meeting industry standards, enhancing operational efficiency, and ensuring safety.

This servo motor control for robot limbs offers fine motor control for angular motion with adequate torque and speed, ensuring that the limbs move as intended. It also monitors the status of multiple motors via 1-wire through UART from the host MCU, allowing users to reduce the harness in a system and control robot limbs for applications such as service robots, manipulators, and automatic guided vehicles (AGVs).

System Benefits​:

  • Precision control for motor angles with adequate torque and speed by command, providing highly responsive and flexible functionality.
  • The HVPAK™ programmable mixed-signal matrix features high-voltage H-bridge functionality in a tiny 2mm x 3mm QFN package which contributes to minimizing the size of the servo motor.
  • Monitor status via 1-wire UART with echo cancel simplifies communication lines while ensuring signal integrity.
  • Cascading multiple servos allows for harness reduction in a system, reducing BOM and system costs.
  • Compact size for easy embedding into a robot.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4JP200JP200JP200GreenPAKGreenPAKGreenPAKConnector ArrowMotorSheet.225Sheet.226MMConnector Arrow.227Bi-directionalBi-directional.229Connector Arrow.230Connector 1.163Bi-directional.235Connector Arrow.236Bi-directional.237Connector Arrow.238GreenFETGreenFETGreenFETCurrent MonitorCurrent MonitorCurrent MonitorPTC ThermistorPTC ThermistorPTC ThermistorTMR SensorTMR SensorTMR SensorConnector Arrow.239Bi-directional.242Bi-directional.243Connector Arrow.24412V~24V12V~24V12V~24VConnector 1.163.247Connector Arrow.2493.3V <150mA3.3V <150mA3.3V <150mAConnector Arrow.251Connector 1.163.252Connector 1.163.253Connector Arrow.254Host MCUHost MCUHost MCU1-Wire UART1-Wire UART1-Wire UART2-Wire to 1-Wire2-Wire to 1-Wire with Echo Cancel2-Wire to 1-Wirewith Echo CancelSheet.262MCUMCUMCUI2CI2CI2CSPISPISPI UARTUARTUARTGPIOGPIOGPIOADCADCADCGPIOGPIOGPIOConnector Arrow.263Connected signals arrowBattery.27Sheet.266Sheet.267Sheet.268Connected signals arrow.269HVPAKHVPAKHVPAKLDOLDOLDO
Exiting Interactive Block Diagram

Support