Skip to main content
Renesas Electronics Corporation

Features

  • 2.8V to 5.5V input voltage
  • 0.3V to 1.57V output voltage
  • 2x 10A output current
  • Dynamic Voltage Control (DVC)
  • 3MHz nominal switching frequency
  • Load transient response ±3.5%
  • Adjustable soft start
  • -40 ℃ to +85 ℃ temperature range
  • Interface I²C and SPI
  • Integrated power switches
  • Remote sensing at point-of-load
  • High efficiency over a wide output range
  • Low output ripple
  • Small <1mm height components

Description

The DA9214 is a synchronous dual step-down converter supplying the processor core and GPU rail in smartphones, tablets, Ultrabooks™, and other handheld applications requiring high currents. DA9214 is also suitable for powering FPGAs.

The input voltage range of 2.8V to 5.5V makes it suitable for the use of single-cell Lithium-ion battery applications as well as standard 5V supply or USB power supplies. DA9214 delivers 2x 10A output current, suitable for the highest-performing application processors such as the multi-core arrangements of the Arm® Cortex®-A15/A57 family. Due to the multiphase topology, DA9214 provides outstanding load transient response and component sizes below 1mm height.

Parameters

AttributesValue
Qualification LevelStandard
Total step-down DC/DC converter channels (#)2
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.8
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)20
Outputs (#)2
Function2-ch PMIC
Comm. InterfaceI2C & SPI
Battery InterfaceNo
GPIOs (#)3
Integrated Battery ChargerNo
Switching Frequency (MHz)3 - 3

Package Options

Pkg. TypeLead Count (#)Pitch (mm)
BGA660.5
WLCSP660.4

Application Block Diagrams

AMD RFSoC Power Tree Block Diagram
AMD FPGA RFSoC Power Tree
High-efficiency power tree for AMD FPGA or RFSoC in space-constrained applications.
Industrial Gateway with Wi-Fi 6 Block Diagram
Industrial Gateway with Wi-Fi 6
Industrial gateway to bridge networks and devices with Wi-Fi 6 to facilitate data exchange and control.

Additional Applications

  • Smartphones
  • Cordless phones
  • Ultrabooks™
  • Tablet PCs
  • eReaders
  • Infotainment
  • Portable navigation devices
  • TVs 
  • Portable media players

Applied Filters: