Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Provides data for impedance calculation, with measurements proportional to the in-phase and quadrature-phase components of impedance across up to seven measurement channels (SIO)
  • All seven channels are equivalent; a maximum of three channels can be activated simultaneously
  • Adjustable measurement frequency ranges from 50kHz to 150kHz
  • Equipped with both internal and external temperature sensors
  • Offers up to 16 flexible measurement schemes, including options for SIO input, gain, averaging, and excitation frequency
  • Ten scalable measurement ranges, accommodating capacitances up to 3200pF
  • High linearity with accuracy up to ±1.5% FS, including temperature compensation (TC)
  • Sensitivity of up to 5fF/LSB without averaging
  • Supports 3.3V and 5V power supplies, along with a power-saving mode
  • Robust input channels capable of withstanding over-voltage up to 18V (max. 1hr lifetime)
  • Complies with ISO 26262:2018 ASIL-B requirements for sensor and self-supervision
  • Background data acquisition enables self-supervision and sensor diagnostics
  • Features an internal RC oscillator with the option for an external clock input
  • NVM for IC calibration and traceability data
  • Ambient temperature range between -40 °C and 105 °C
  • AEC-Q100 qualified QFN24 package

Description

The RAA2S4704 is part of Renesas’ family of mixed-signal sensor ICs, designed for high-performance applications. It derives capacitance and conductance information from measured impedance, allowing for accurate assessments across a wide frequency range. This flexibility enables the measurement of both in-phase and quadrature-phase sensor components, tailored to specific environmental and application conditions.

The device features a configurable measurement scheme that maximizes the measurement rate based on the connected sensor or source. Measurements can be initiated on demand, using a predefined set of configurations. The acquired IQ data is transmitted via an SPI interface.

The RAA2S4704 offers excellent electromagnetic compatibility and a range of diagnostic features, making it ideal for demanding automotive environments. Its sensor inputs are protected against short circuits and designed to withstand overvoltage conditions typical in automotive applications.

Parameters

AttributesValue
Input Channels7
InterfaceSPI
Temp. Range (°C)-40 to 105°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN4.0 x 4.0 x 0.9240.5

Application Block Diagrams

Block diagram of the hands-on/off detection (HOD) system featuring SSC-based multi-channel impedance sensing, shared HOD and heater electrodes, IPD-driven heater control and MCU capacitive touch sensing.
Hands-Off Detection (HOD) & Steering Switch System
Autonomous driving steering system featuring hands-off detection, heating, and touch interaction.
Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
High-performance dexterous hand block diagram realizes an architecture capable of 17 DOF and features integrated sensors and multiple motor control subsystems.
Dexterous Robotic Hand
Modular, high‑precision motor control architecture for scalable dexterous robotic hands.

Additional Applications

  • Hands off detection (HOD)
  • Capacitive sensing and impedance measurement

Applied Filters: