Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Universally compatible pinout and command set
  • Standard block architecture
  • Supports Dual I/O, Quad I/O and XiP operation
  • Quad enabled at the factory
  • Continuous read, wrap and burst modes for XiP

Description

The AT25QF641B is a member of our standard class code and data storage solutions designed for 3V systems in which program code is shadowed from Flash memory into embedded or external RAM for execution.

The architecture includes erase block sizes that are optimized to meet the needs of today's code and data storage applications and three security register pages for unique device serialization, system-level Electronic Serial Number (ESN) storage, locked key storage, etc

Parameters

AttributesValue
Memory ClassStandard Flash
Memory Density64
Operating Voltage Range (V)2.7 - 3.6
Speed133 MHz
InterfaceQuad SPI (default), Single, Dual
Temp. Range (°C)-40 to +85°C
Deep Power Down (µA)1
Read Current (mA)3.3
Key BenefitStandard features

Package Options

Pkg. TypePkg. Dimensions (mm)Pitch (mm)
DFN5 x 61.27
DWF
SOIC-W5.18 x 7.701.27

Application Block Diagrams

Classic cordless brushless drill block diagram featuring a sensored trapezoidal control algorithm executed by a motor control MCU.
Cordless Brushless Drill
Cordless brushless drill designs delivering power, precision, and connectivity.
Automatic espresso maker block diagram features a high-resolution TFT touchscreen, optimized power and motor control, cloud connectivity, and AI-driven features.
Automatic Espresso Maker with Digital Controls
AI-powered espresso machine with a large touchscreen and smart cloud connectivity.

Applied Filters: