Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input voltage range: 2.7V to 5.5V
  • Max output current: 2A
  • Max dropout voltage: 540mV at 2A
  • Low RMS output noise: 6.3μVRMS (10Hz to 100kHz)
  • Output voltage adjustable: 0.9V to 5.5V - VDROPOUT
  • High PSRR
  • Output voltage accuracy: ±1.5% over line, load, and temperature

Description

The RAA214020 is an ultra-low noise, high-PSRR, low-dropout voltage regulator. The LDO operates from an input voltage range of 2.7V to 5.5V and can source a maximum 2A load. The output is adjustable with external feedback resistors anywhere from 0.9V up to 5.5V-V DROPOUT.

The RAA214020 has a low output noise of 6.3μVRMS typical and high PSRR which makes it well-suited for post-regulation in low-noise applications.

The operating quiescent current is typically 195μA and drops to a couple nanoamps typical at room temperature when in shutdown making it great for portable applications.

The LDO features ±1.5% output voltage accuracy (over line, load, and temperature), input UVLO with hysteresis, enable control, internal current limit, thermal shutdown protection with hysteresis, power-good indication, and fast start-up. Additionally, the LDO is stable with a minimum 22μF ceramic output capacitor and is available in a 10 Ld 3mm x 3mm DFN package great for compact system boards.

Parameters

AttributesValue
Input Voltage (Min) (V)2.7
Input Voltage (Max) (V)5.5
Output Voltage (Min) (V)0.9
Output Voltage (Max) (V)5
Output Current 1 (Max) (A)2
Drop Out Voltage (Typical)500mV
Fixed Output Voltage OptionNo
PSRR (db)81
Quiescent Current195
Noise (10Hz to 100kHz) (μVrms)5.7
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
DFN3.0 x 3.0 x 0.90100.5

Application Block Diagrams

Medical sensor probe block diagram featuring the low-consumption current MCU, ultra-low noise, high-PSRR power devices and RS-485 transceiver.
Medical Sensor Probe
Compact, low-power probe for real-time physiological monitoring with patient safety.
MIDI Linked Illumination Controller Block Diagram
MIDI Linked Illumination Controller
The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting.
Power Supply for 5G Systems Block Diagram
Power Supply for 5G Infrastructure
5G power supply offers high efficiency, low noise, and robust performance for diverse 5G applications.
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring Block Diagram
High-Efficiency Online Uninterruptible Power Supply (UPS) with Real-Time Monitoring
Online UPS ensures uninterrupted power with real-time monitoring, advanced power management, and efficiency.
1600G Fixed Form Factor Switch Block Diagram
1600G Fixed Form Factor Switch
Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility.
eCPRI Mass MIMO for RRU Block Diagram
eCPRI Mass MIMO for RRU
eCPRI MIMO RRU with low phase noise, deterministic latency, and high timing precision for 5G networks.
3-phase smart electric meter block diagram featuring magnetic tamper-proof, high voltage operation, last gasp power source, and remote data acquisition.
Three-Phase Smart Electric Meter
Three-phase smart meter with remote data access and high-voltage operation for heavy loads.
Power delivery system for AI accelerator card block diagram features multiphase power architecture with high-efficiency power ICs.
Power Delivery System for AI Accelerator Card
Multiphase power system delivers high-current, sub-1V power for AI accelerator cards, enabling compact designs and high power density.

Additional Applications

  • High Speed Analog: VCO, ADC, DAC, LVDS
  • Clock and Timing
  • RF and Wireless
  • IoT and Smart Utilities
  • 4G and 5G Telecom

Complete Your Design

Explore complementary products to elevate your design

Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryCountry of AssemblyCountry of Wafer Fabrication
RAA214020GNP#HD0ActiveAvailable2033 DecIn StockRoHS:EN
DFN1ku | $1.210#Reel1YesNickel/Palladium/Gold-e4THAILANDKOREA
RAA214020GNP#MD0ObsoleteN/A2033 DecOut of StockRoHS:EN
DFN10#Reel1YesNickel/Palladium/Gold-e4

Complete Your Design

Explore complementary products to elevate your design

Renesas Boards & Kits

Support Communities

  1. RAA214020's simlation with PSpice

    I try to simulate RAA210420 with PSpice 23.1-2024 S001 Windows SPB 64bit edition.I used following data.   *simulationfile:www.renesas.com/.../raa214020   *document:www.renesas.com/.../raa214020-spice-model-application-noteBut the simulation detect following error.How to fix it? or Did I must ...

    Nov 25, 2025
  2. RAA214020GNP#HD0 外观问题

    RAA214020GNP#HD0   请问这颗物料表面的这种黄色工艺是正常的吗? 请问有文件说明可以帮忙提供下吗? 谢谢! 翻译 搜索 复制

    Jan 14, 2025