Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • Four independent timing channels
  • Jitter output below 150fs RMS (typical)
  • Digital PLLs (DPLLs) lock to any frequency from 0.5Hz to 1GHz
  • DPLLs/Digitally Controlled Oscillators (DCOs) generate any frequency from 0.5Hz to 1GHz
  • DCO outputs can be aligned in phase and frequency with the outputs of any DPLL or DCO
  • DPLLs comply with ITU-T G.8262 for Synchronous Ethernet (SyncE)
  • IEEE 1588 Support:
    • DCOs can be controlled by external IEEE 1588 software to synthesize Precision Time Protocol (PTP)/IEEE 1588 clocks with frequency resolution less than 1.11x10-16
    • Combo Bus simplifies compliance with ITU-T G.8273.2
    • Precise (1ps) resolution for phase measurement and control
    • All outputs/inputs can be configured to decode/encode PWM clock signals
    • PWM can be used to transmit and receive embedded frame and sync pulses; as well as Time of Day (ToD) and other data
  • Device requires a crystal oscillator or fundamental-mode crystal: 25MHz to 54MHz
  • Optional XO_DPLL input allows a wider range for XO, TCXO, or OCXO frequencies from 1MHz to 150MHz for applications that require a local oscillator with high stability
  • Serial processor ports support 1MHz I²C or 50MHz SPI

Description

The 8A34002 system synchronizer for IEEE 1588 generates ultra-low jitter precision timing signals based on the IEEE 1588 Precision Time Protocol (PTP) and Synchronous Ethernet (SyncE). The device can be used as a single timing and synchronization source for a system or two of them can be used as a redundant pair for improved system reliability. Digitally Controlled Oscillators (DCOs) are available to be controlled by IEEE 1588 clock recovery servo software running on an external processor. The device supports physical layer timing with Digital PLLs (DPLLs) and other timing blocks necessary to implement a Synchronous Equipment Timing Source (SETS) for SyncE. The DCOs can be controlled using IEEE 1588 information alone, or they can combine IEEE 1588 time information with physical layer frequency information from SyncE in accordance with ITU-T G.8273.2. The device can be used to actively measure and compensate for clock propagation delays across backplanes and across circuit boards to ensure the distribution of accurate time and phase with minimal time error between IEEE 1588 Time Stamp Units (TSUs) in a system. The device supports multiple independent channels that control IEEE 1588 clock synthesis, SyncE clock generation, jitter attenuation, and universal frequency translation. Input-to-input, input-to-output and output-to-output phase skew can all be precisely managed. The device outputs ultra-low jitter clocks that can directly synchronize SerDes running at up to 28Gbps, as well as CPRI/OBSAI, SONET/SDH and PDH interfaces and IEEE 1588 TSUs.

To easily implement synchronization in IEEE 1588 systems, Renesas offers PTP Clock Manager Software for free under license.

Parameters

AttributesValue
Diff. Outputs8
Output Freq Range (MHz)5.0E-7 - 1000
Diff. Inputs7
Output TypeHSTL, LVCMOS, LVDS, LVHSTL, LVPECL, LVTTL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)14
Input Freq (MHz)5.0E-7 - 1000
Channels (#)4
FunctionSystem Synchronizer
Input TypeHCSL, LVDS, LVHSTL, LVPECL, SSTL
Output Banks (#)4
Core Voltage (V)2.5V, 3.3V
Output Voltage (V)1.2V, 1.5V, 1.8V, 2.5V, 3.3V
Product CategoryIEEE 1588, ClockMatrix, Ultra-Low Jitter Clocks (<300 fs RMS), Jitter Attenuators, Network Synchronization, Programmable Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN10.0 x 10.0 x 1.0720.5

Applied Filters: