Skip to main content
Renesas Electronics Corporation

Renesas’ Timing product portfolio has been acquired by SiTime.

Datasheets, documentation, and sample orders remain available on Renesas.com through late 2026. For new designs, purchasing, support, and product inquiries, visit SiTime.com or send an email to [email protected]. Full transition to SiTime is expected by late 2026.

Features

  • LP-HCSL outputs eliminate up to 52 terminated resistors
  • PCIe Gen 1–7 compliance
  • Drive both source-terminated and double-terminated loads
  • Selectable output slew rate via pin
  • Support both 85Ω and 100Ω output impedance versions
  • Open-drain LOS (Loss-Of-Signal) indication output
  • Power down tolerance (PDT)
  • Flexible startup sequencing (FSS)
  • Automatic clock parking (ACP)
  • Dedicated OE# pins to control group output
  • 4-wire Side-Band interface and device daisy-chaining
  • SMBus write protection features with 9 selectable addresses
  • 7mm × 7mm 56-VFQFPN package

Description

The RC19013 is a 13-output PCIe Gen7 buffer that is backward compatible with earlier PCIe generations. The RC19013 provides ultra-low additive jitter and reduced in-to-out delay performance for better design margin and incorporates several features for easier and more robust design.

Parameters

AttributesValue
Diff. Outputs13
Diff. Output SignalingLP-HCSL
Output Freq Range (MHz)1 - 400
Diff. Inputs1
Power Consumption Typ (mW)320, 363
Supply Voltage (V)3.3 - 3.3
Output TypeLP-HCSL
Battery BackupNo
Battery SealNo
CPU Supervisory Function PORNo
Crystal Frequency TrimmingNo
Frequency Out PinNo
Inputs (#)1
Input Freq (MHz)1 - 400
Adjustable PhaseNo
Noise Floor (dBc/Hz)-154
Channels (#)2
Additive Phase Jitter Typ RMS (fs)30
FunctionFanout Buffer
Input TypeLVDS, HCSL
Output Banks (#)1
Core Voltage (V)3.3
Output Voltage (V)0.8
Product CategoryClock Buffers & Drivers, PCI Express Clocks

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
VFQFPN7.0 x 7.0 x 1.0560.4

Application Block Diagrams

1600G Fixed Form Factor Switch Block Diagram
1600G Fixed Form Factor Switch
Elevate networking efficiency with cost-effective stackable switches for precise timing and flexibility.

Applied Filters: