Overview
The RTKA214020DE0010BU evaluation board provides a simple platform to evaluate the RAA214020. It contains all the important circuitry needed to characterize critical performance parameters.
The RAA214020 is a low noise, high PSRR, low dropout voltage regulator. It accepts an input voltage range of 2.7V to 5.5V and the output voltage can be programmed from 0.9V to VIN-VDROPOUT by means of a resistor divider feedback network. The device can source a load current of up to 2A and has an output voltage accuracy of ±1.25% over line, load, and temperature.
Features
- Input voltage range: 2.7V to 5.5V
- Output voltage adjustable range: 0.9V to VIN - VDROPOUT
- Convenient shutdown mode function using jumper JP1
- Power-Good (PG) indication test point
Sample & Buy
RTKA214020DE0010BU
Active| Pb (Lead) Free: | Yes |
| ECCN (US): | EAR99 |
| HTS (US): | 8473.30.1180 |
1u | $45.00Budgetary Price
Support
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.