Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • CPU: RL78 core, Max. 16MHz
  • Voltage: 2.4V to 5.5V
  • Package: 10-pin to 32-pin
  • Memory: Program Flash: 16KB, 32KB, SRAM 2KB, Data Flash 1KB
  • Operating temperature range: up to 125°C
  • Enhanced Capacitive Sensing Unit (CTSUb)
  • Timer: 16-bit Timer x 8ch, Watchdog Timer x 1ch, 12-bit Interval Timer x 1ch, Real-Time Clock x 1ch
  • PWM: PWM Output x 7ch
  • Analog function: 8/10-bit A/D Converter x 11ch
  • On-chip Oscillator Freq. (MHz): High-speed: up to 16MHz, Low-speed: 15kHz
  • Safety: A/D test, CRC calculator, RAM parity error detection, frequency detection, invalid memory access detection
  • Others: Selectable Power-On Reset, Low Voltage Detection, On-chip Debug 2.4V to 5.5V (single-wire, double-wire)
  • Packages: SSOP, LQFP, QFN

Description

The RL78/G16 microcontroller is a general-purpose microcontroller with capacitive touch channels and a 16 MHz operating frequency. There is a broad lineup of touch microcontrollers available, including Renesas' smallest 10-pin package. It is also equipped with functional safety-compliant hardware to support the acquisition of IEC/UL60730 certification, the safety standard for home appliances. In addition, it has a high precision (±1.0%) high-speed on-chip oscillator, data flash, a rich serial interface, and a comparator built in, making it ideal for compact applications that need space savings. The RL78/G16 development environment is available and includes an evaluation board (Fast Prototyping Board) which enables writing/debugging of programs without additional tools simply by connecting a USB cable, a Smart Configurator which facilitates design with GUI, a capacitive touch evaluation system (evaluation board and QE for Capacitive Touch, a development support tool for capacitive touch sensors), and an Arduino library, etc. It is also compatible with the existing RL78 Family and can be a seamless replacement, making it suitable for a wide range of applications from home appliances and consumer electronics to industrial equipment.

Parameters

AttributesValue
Program Memory (KB)16, 32
Data Flash (KB)1
RAM (KB)2
Carrier TypeFull Carton (Tray), Full Tray (Tray), Magazine, Tape & Reel
Supply Voltage (V)2.4 - 5.5
I/O Ports8, 14, 18, 22, 30
Temp. Range (°C)Ta = -40 to +85, Ta = -40 to +105, Ta = -40 to +125
Operating Freq (Max) (MHz)16
USB FS (host ch/device ch)( 0 / 0 )
SCI or UART (ch)1, 2, 3
SPI (ch)1, 2, 3
I2C (#)2, 3, 4
CAN (ch)0
CAN-FD (ch)0
WirelessNo
LIN (#)0
16-Bit Timer (ch) (#)8
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)4, 7, 11
24-Bit Sigma-Delta A/D Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)3, 7, 11, 15
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
HWQFN3 x 3 x 0.8160.5
HWQFN4 x 4 x 0.8240.5
HWQFN5 x 5 x 0.8320.5
LQFP7 x 7 x 1.7320.8
LSSOP4.4 x 3.6 x 1.45100.65
LSSOP6 x 4 x 1.45200.65
SSOP5 x 4.4 x 1.73160.65
TSSOP6.5 x 4.4 x 1.2200.65

Application Block Diagrams

Smart Fish Tank Block Diagram
Smart Fish Tank
The smart fish tank automates water replacement, controllable via a Wi-Fi-based mobile app.
MIDI Linked Illumination Controller Block Diagram
MIDI Linked Illumination Controller
The MCU-driven system interprets MIDI to control LEDs, creating music-synced lighting.
Energy-Efficient Single-Burner Induction Cooktop Block Diagram
High-Efficiency Induction Heaters
High-efficiency induction technology for rapid, uniform heating with energy-saving features.
Interactive block diagram of the induction heating rice cooker features a single compact MCU which supports HMI, a high-performance buck regulator and smart power controller.
Induction Heating Rice Cooker
Smart IH rice cooker with precise temperature control, compact MCU, and energy-efficient design.

Applied Filters: