Skip to main content
Renesas Electronics Corporation

Power Delivery System for AI Accelerator Card

Overview

Description

With the increasing demand for AI-driven applications, power delivery is critical for AI accelerator card designs. These cards require advanced approaches, such as multiphase power architectures, to deliver extremely high current at sub-1V core voltages for modern AI ASICs. Renesas offers leading power technologies, including high-efficiency power ICs such as digital multiphase controllers and smart power stages, that reduce PCB area, improve power density, and help manage thermal challenges in kW-class AI accelerator systems.

System Benefits​:

  • Delivers high-current, low-voltage power to support AI accelerator core and peripheral power domains.
  • Highly efficient multiphase power architecture reduces power losses and supports sustained AI performance.
  • High power density enables compact PCB layouts while helping manage thermal challenges in AI accelerator cards.
  • Scalable architecture supports a wide range of AI workloads across cloud and enterprise platforms.

Comparison

Applications

Block Diagram

Select a block to discover products for your design

Test This Board Remotely

Available on Lab on the Cloud, use our PC-based GUI to instantly start configuring and testing designs in our virtual lab, no physical board needed.
4:3 ratioSheet.1Sheet.2Sheet.3Sheet.4CN310cn310CN310Sheet.25Sheet.26Sheet.41Sheet.43Sheet.44Sheet.45Sheet.46Sheet.47Sheet.48Sheet.49Sheet.50Sheet.51Sheet.52Sheet.53Sheet.54Sheet.55Sheet.56Sheet.57Sheet.58Sheet.59Sheet.60Sheet.61Sheet.62Sheet.16Sheet.18Sheet.19Sheet.22Sheet.23Sheet.27Sheet.28Sheet.29Sheet.30Sheet.31Sheet.32Sheet.33Sheet.63Sheet.681.8V1.8V1.8V3.3V3.3V3.3V0.95V0.95V0.95V1.2V1.2V1.2V2.5V2.5V2.5V3.3V3.3V3.3V100Mhz100Mhz100Mhz33.83Mhz33.83Mhz33.83Mhz156.25Mhz156.25Mhz156.25Mhz100Mhz100Mhz100Mhz100Mhz100 Mhz100Mhz100Mhz100Mhz100MhzPCIePCIePCIe3.3V3.3V3.3V0.9V0.9V0.9V156.25Mhz156.25Mhz156.25Mhz33.33Mhz33.33Mhz33.33Mhz1.8V1.8V1.8VSheet.89100Mhz100Mhz100MhzPCIePCIePCIeATX 12VATX 12VATX 12VConnector 1.157Connector ArrowConnector LineATX 12VATX 12VATX 12VConnector 1.110Connector 1.111Connector 2Connector 2.114Dual componentComponent block.631BuckBuckBuckPCle SlotPCle SlotPCle SlotMain ControllerMain ControllerMain ControllerAccelerator CardsAccelerator CardsAccelerator CardsBuckBuckBuckASICASICASICDigital PowerDigital PowerDigital PowerSPSSPSSPSClockClockClockBuckBuckBuckLDOLDOLDOClockClockClockPCle BufferPCle BufferPCle BufferHost CPUHost CPUHost CPUFPGAFPGAFPGASheet.17
Exiting Interactive Block Diagram

Support