Features
- 1GHz Arm Cortex-M85 and 250MHz Cortex-M33 cores
- Ethos-U55 NPU, 256GOPS at 500MHz
- 0.5/1MB MRAM, 4/8MB Flash options
- 2MB SRAM including TCM and 64KB caches
- Parallel and MIPI-CSI2 camera interface (I/F) for vision AI
- I2S and PDM I/F for voice AI
- GLCDC w/ parallel RGB and MIPI-DSI I/Fs
- 2D drawing engine
- xSPI compliant octal SPI with XIP & DOTF
- Renesas Security IP, TrustZone, tamper protection
- Secure boot with immutable storage for first stage bootloader
- 32/16-bit high-resolution timers, 32-bit ultra-low-power timer
- 16-bit ADC, 12-bit DAC, HS comparators
- Gigabit Ethernet, TSN switch, USB 2.0 HS/FS, CAN FD
- SDHI, SPI, I3C, I2C serial interfaces
- 32/16-bit external memory I/F (CS/SDRAM)
Description
The RA8P1 group features Renesas’s first 32-bit AI-accelerated microcontrollers (MCUs) powered by the high-performance Arm® Cortex®-M85 (CM85) with Helium™ MVE and Ethos™-U55 NPU. It delivers 256GOPS* of AI performance, a breakthrough CPU performance of over 7300 CoreMarks and advanced artificial intelligence (AI) capabilities enabling voice, vision, and real-time analytics AI applications on a single chip. The RA8P1 MCUs built on the advanced 22nm ULL process are available in single and dual-core options with a Cortex-M33 core embedded on the dual-core MCUs.
The RA8P1 MCUs integrate high-performance CPU cores with large memory, multiple external memory interfaces, and a rich peripheral set optimized for AI applications. Single and dual-core devices in 224 and 289 BGA packages are available, to address diverse use cases across broad markets. Secure Element-like functionality is built-in with advanced cryptographic security IP, immutable storage, and tamper protection, to deliver truly secure Edge AI and IoT applications.
To streamline and accelerate development, the RA8P1 MCUs are supported by the Flexible Software Package, a comprehensive set of hardware and software development tools, and RUHMI - a highly optimized AI software platform providing all necessary tools for AI development, model optimization, and conversion, fully integrated with e2 studio.
*Giga Operations Per Second
Parameters
| Attributes | Value |
|---|---|
| Main CPU | Arm Cortex-M85 |
| Program Memory (KB) | 512, 1024, 5120, 9216 |
| RAM (KB) | 2048 |
| Carrier Type | Full Carton (Tray), Full Tray (Tray) |
| Supply Voltage (V) | 1.62 - 3.6 |
| I/O Ports | 142, 144, 149, 187, 196, 199, 208 |
| DRAM I/F | SDRAM |
| Temp. Range (°C) | Ta = -40 to +105, Tj = -40 to +105, Tj = 0 to +95 |
| Operating Freq (Max) (MHz) | 800, 1000 |
| Ethernet speed | 10M/100M/1G |
| EtherCat (ch) (#) | 0 |
| USB FS (host ch/device ch) | ( 1 / 1 ) |
| USB HS (host ch/device ch) | ( 1 / 1 ) |
| USB SS (host ch/device ch) | ( 0 / 0 ) |
| SCI or UART (ch) | 9, 10 |
| SPI (ch) | 2 |
| I2C (#) | 3 |
| CAN (ch) | 0 |
| CAN-FD (ch) | 2 |
| Wireless | No |
| SDHI (ch) | 2 |
| High Resolution Output Timer | Yes |
| PWM Output (pin#) | 28 |
| 32-Bit Timer (ch) | 16 |
| 16-Bit Timer (ch) (#) | 0 |
| Standby operable timer | No, Yes |
| Asynchronous General Purpose Timer / Interval Timer (ch) | 2 |
| 16-Bit A/D Converter (ch) | 12, 30 |
| 14-Bit A/D Converter (ch) | 0 |
| 12-Bit A/D Converter (ch) | 0 |
| 24-Bit Sigma-Delta A/D Converter (ch) | 0 |
| 12-Bit D/A Converter (ch) | 2 |
| 8-Bit D/A Converter (ch) | 0 |
| Capacitive Touch Sensing Unit (ch) | 0 |
| Image Codec | No |
| Segment LCD Controller | No |
| Security & Encryption | Unique ID, TRNG, AES(128/192/256), CHA-CHA20, SHA2, SHA3, ECC, Ed25519, RSA-4K, HMAC, GHASH, Wrapped Keys, DLM, SPA/DPA Protection, Tamper Detection, Arm TrustZone |
Application Block Diagrams
| Mid-Range Thermostat Mid-range thermostat with Wi‑Fi, integrated sensors, and smart home connectivity for enhanced comfort and efficiency. | |
| TFT Instrument Cluster with Bluetooth Audio and Telematics TFT instrument cluster with integrated telematics, graphics, and AI for cost‑efficient connected mobility. | |
| AI Drawing Robot Arm AI-driven robot arm with precision motor control and smart image processing for creative automation. | |
| Video Conferencing Camera with AI Capabilities AI-powered 360° video conferencing system with dual cameras and beamforming audio. | |
| Ki Wireless Power Transceiver System (Tx) High‑efficiency Ki wireless power transceiver combining inductive power transfer and NFC for reliable, compact, cable‑free appliance charging. | |
| Universal Bluetooth Low Energy Angle of Arrival Locator for Asset Tracking The ATLAS system enables real-time, high-precision tracking of thousands of assets with flexible power and connectivity. | |
| e-AI-Ready GUI Controller for Appliances and Industrial Systems The e-AI-ready HMI controller offers smart control with AI, predictive maintenance, and rich connectivity. | |
| AI-Enabled Surveillance Camera AI-powered surveillance camera with DRP-AI boosts security with 4K imaging and low power. | |
| Industrial Programmable Logic Controller (PLC) Flexible embedded programmable logic controller (PLC) designed to integrate any type of interface for end-application needs. |
Additional Applications
- Machine Vision, Robotics
- Video Doorbells, Security Cameras
- Smart Thermostats, Security Panels
- AI-enabled Fingerprint Scanners
- Smart Appliances
- Traffic/Pedestrian/Driver Monitoring
- People Detection, Image Classification
- Predictive Maintenance
Applied Filters: