Overview
The RAA2S425x evaluation kit provides a complete platform for evaluating, configuring, and calibrating RAA2S425x sensor signal conditioners (SSCs) with analog output. The kit includes an evaluation board with an integrated sensor replacement circuit, USB connectivity, and RICBox GUI software support, enabling rapid development and testing without requiring an external sensor.
Kit Contents
- RAA2S42xy evaluation board
- RAA2S4251B SSC samples (5 pcs.)
- USB cable
- Tweezers
Features
- All-in-one starter kit
- Complete evaluation platform for RAA2S425x sensor signal conditioners with analog output
- Supports configuration, calibration, and testing through the RICBox GUI
- Integrated sensor replacement circuit for evaluation without an external sensor
- USB-powered operation with galvanically isolated communication
- Supports OWI and I²C communication interfaces
- Zero Input Force (ZIF) socket for easy device installation and replacement
Products in the Design


Sample & Buy
Applied Filters:
News & Blog Posts
Blog Post Sep 25, 2022 |
Support
Support Communities
- RAA2S4251 Evaluation Board Setting to Interface with my external PCB
Dear members: I am currently examining whether the RAA2S4251 chip can be applied to our 0.5V-4.5V output, ratio-metric pressure transmitters. I want to test the calibration function for my External PCB where the chip RAA2S4251 is plugged, using the Evaluation Board. The board is written RAA2S42xyEVB ...
Sep 14, 2023 - RAA2S4251 vs ZSC31050
Hello, RAA2S4251 vs ZSC31050 which one may be chosen and why. May you give some details please. Best Regards.
Sep 3, 2024 - RAA2S4251 and ZSSC3241
Hi, Is there any owi description, how cominucation is setup and how register may be wrote. How the coefficients are calculated. I want to calibrate device on my own software. Best Regards.
Sep 3, 2024