Overview
Description
This is a USB-certified development kit to convert USB-C input power supplied by a USB Type-C® sourcing device to DC output.
Because there are several losses on the cable, BB-VR, and board, the USB Power Delivery (PD) controller compensates for the USB-C input level to achieve the expected DC output. For example, when a Type-C sourcing device supplies up to 20V at 5A, the RTK-251-SinkAdapter can provide up to 20V at 4A to the DC output with these losses. The board also has an operating mode that feeds the USB-C input directly to the DC output. Switches connected to the R9A02G011 USB PD controller allow the selection of the DC output voltage/current and operating mode.
The firmware for this development board is generated by an instruction tool called VIDWriter.
USB certification: TID: 8528, 100W USB Type-C® Input Power Converter: JP214/RTK-251-SinkAdapter
Features
- Benefit
- Simple design and high-performance
- Makes development easier
- Function
- Up to 100W USB-C input converts DC output
- Can select DC output voltage/current level with software
- LED indicators
- Power supply indicator (1 LED)
- Bypass path indicator (1 LED)
- Normal path indicator (1 LED)
- USB Power Delivery and USB Type-C®
- Single USB Type-C port
- Power role: Sink only
- DC output voltage (5V, 9V, 12V, 15V, 18V, and 20V)
- Protections
- Overvoltage protection (VBUS)
- Switch
- DC output voltage control
- DC output current control
- Operating mode selection