Skip to main content
Renesas Electronics Corporation
Order Now

Overview

The μPD720115 is a 4-port USB 2.0 hub controller that complies with the Universal Serial Bus (USB) Specification Revision 2.0 and operates at up to 480Mbps. The device incorporates Renesas’ market-proven design expertise in USB 2.0 interface technologies and market-proven USB 2.0 hub core. It integrates several commonly required external components, making it ideally suited for applications with limited PCB space. In addition, the μPD720115 incorporates Renesas’ low-power technologies and supports all mainstream battery charging specifications.

The RTKA720115DE0000BU (previously named ET-uPD720115-0002) 4-Port USB 2.0 Hub uses the µPD720115K8-701-BAL-A hub controller. This plug-n-play hub expands four USB 2.0 ports from a PC’s USB 2.x port. No specific driver is required for a common OS.

Features

  • Compliant with Universal Serial Bus Specification Revision 2.0
    • Supports the following data rates: Low-speed (1.5Mbps), Full-speed (12 Mbps), High-speed (480Mbps)
      • μPD720115 supports up to 4 downstream ports for all speeds
    • Supports USB 2.0 link power management (LPM: L0/L1/L2/L3)
  • VBUS control
    • Individual overcurrent detection
    • Individual power control
  • Power supply
    • Single 5V power supply
    • On-chip LDO for 3.3V from 5V input and for 1.05V from 3.3V input
  • System clock: 24MHz crystal

Products in the Design

Sample & Buy

RTKA720115DE0000BU Reference Design Board

RTKA720115DE0000BU

Active

Applications