Overview
The EBC10293 is a 240W Half‑Wave LLC USB PD 3.2 evaluation board featuring the RRW11011 HWLLC and PFC combo controller in a complete AC‑to‑USB‑C Power Delivery architecture. GaN‑based switching devices and a PD 3.2 controller enable adjustable output levels from 5V to 48V for EPR‑class USB‑C® evaluation. The board offers a compact, high‑power platform for validating PD behavior, voltage transitions, and system response under a wide range of load conditions.
Features
- High efficiency: 96.5% at 230VAC and 95.2% at 115VAC
- Two‑stage interleaved PFC and HWLLC resonant control for high efficiency, low input‑ripple current, improved electromagnetic interference (EMI), and reduced audible noise
- Ultra‑low standby power: below 41mW at 230VAC
- Meets tiny‑load efficiency requirements: input power below 0.3W at 0.15W output
- Native 48V output support with integrated charge pump for VBUS switch control
- Reprogrammable application parameters through the USB Type‑C connector
- Supports USB PD 3.2 EPR
Products in the Design

Sample & Buy
EBC10293
Active| HTS (US): | 8473.30.1180 |
| ECCN (US): | EAR99 |
| Pb (Lead) Free: | Yes |
Application Block Diagrams
| 240W USB PD AC/DC Adapter High-efficiency 240W AC/DC adapter with USB PD 3.2 EPR output. |
Videos & Training
Explore the Half-Wave LLC (HWLLC) AC/DC converter topology and its ability to scale a compact, high-efficiency power architecture from 100W-class designs to 500W applications. A 240W USB Power Delivery charging solution serves as the demonstration platform, highlighting zero-voltage switching (ZVS) operation, reduced switching losses, interleaved power factor correction (PFC) control, and two-stage digital control. These techniques help improve efficiency and increase power density for space-constrained power supply designs.